製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!

  • ST/SC Servo Control by UART:

Powered by XIAO ESP32-C3, you can directly drives ST/SC bus servos (require sufficient power) via UART while powering them with 5–12V through a robust 2P 3.5mm screw terminal, ensuring load-synchronized operation.

  • Pocket-Sized Agility & Quick-Mount:

Ultra-compact 42mm × 25mm footprint with protruding side flanges featuring reinforced mounting holes, enabling rapid screw-based installation in embedded projects.

  • Versatile Applications - Robotic Arm, Hexapod Robot, Humanoid Robot:

Orchestrate complex kinematics like 6-DOF robotic arms, hexapods, or bipedal robots. Offers demo-ready compatibility with popular kits like the SO-ARM101 Low-Cost AI Arm—ideal for AI vision projects and educational prototyping.

  • Open-Source for Custom Development:

Full Arduino IDE support enables bespoke motion programming, while the 3D-printed enclosure is open source, providing a starting point to customize your casing design.

仕様

Parameter

Description

MCU

XIAO ESP32-C3

Input Voltage Range

5-12V DC (dependent on servo voltage)

Communication Protocol

Serial bus protocol (compatible with ST/SC servos)

Compatible Servo Types

ST/SC series serial bus servos

Servo Control Quantity

Multiple

Control Interface

UART / USB

Power Supply Interface

2P 3.5mm screw terminal

Servo Interface

3P 2.5mm terminal

Dimensions

42mm x 25mm

Weight

15g

Operating Temperature

10°C ~ 60°C

FAQs

Q: How do I power the Bus Servo Driver Board?

A: Connect the power supply via the onboard 2P 3.5mm screw terminal. The input voltage range is 5-12V DC, which must match the rated voltage of the servos used and provide sufficient current to support all connected servos during operation.

Q: How do I connect servos and control devices to the board?

A: Servos are connected to the driver board via the 2.5mm 3P terminal, ensuring proper wiring (power, ground, signal lines). Control devices can be connected to a computer via the USB interface or to a microcontroller via the UART interface, with the specific mode determined by the jumper settings.

Q: How many servos can this driver board control?

A: It can control multiple ST/SC series serial bus servos, with the exact number depending on the power supply capacity and bus load conditions. Theoretically, it supports a large number of servos working together.

ハードウェア概要

Note: If you'd like to control the bus servos via USB Type-C, you can purchase Bus Servo Driver Board for Seeed Studio XIAO!

用途

  • Supports serial bus servo driving for robotic arms
  • Enables servo control in hexapod robots
  • Provides servo driving for humanoid robots
  • Assists wheeled robots with servo support
  • Facilitates servo use in DIY and educational projects

認証

HSCODE8503001000
USHSCODE8503003500
UPC
EUHSCODE8471707000
COOCHINA

部品リスト

XIAO Bus Servo Adapter

×1

XIAO Bus Servo Adapter

SKU 114993612

 

Powered by the XIAO ESP32-C3, this compact Bus Servo Adapter delivers seamless UART control over ST/SC series servos. Perfect for any robotics project, its pocket-sized design and installation let you build and command dynamic systems in minutes. Build smarter, move precisely—start dictating motion instantly!

JPY¥1567.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy