Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:

Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!

Feature 1: Dual CT Sensors for Smart Home Monitoring

Monitor two independent power circuits with precision using dual CT sensors. Seamlessly integrate with Home Assistant for comprehensive energy management and smart automation.


Feature 2: Native ESPHome & Home Assistant Integration

Pre-loaded with ESPHome firmware on XIAO ESP32-C6, enabling instant Home Assistant compatibility. Configure and control directly from your Home Assistant dashboard for streamlined smart home management.

 

Feature 3: Precise Measurement with Factory Calibration

Equipped with BL0939 power monitoring chip and together with factory-calibrated 100A current transformer, delivering up to 1% measurement accuracy for reliable energy monitoring.

 

Feature 4: Bi-directional Power Flow Monitoring

Track both solar production and energy consumption with bi-directional measurement capability. Perfect for solar installations and home energy management systems (HEMS).



Feature 5: Comprehensive Energy Analytics

Monitor real-time solar production or power usage and analyze historical production or consumption patterns through the Home Assistant dashboard. Make informed decisions to optimize your energy production or consumption and reduce costs.


Feature 6: Enhanced Wireless Connectivity

Includes a 2.81dBi 2.4GHz rod antenna for reliable wireless communication. You can also use a extension cable (not included) for installations requiring extended antenna placement.

 

Specification

Parameter

Description

AC Rating

100-240V~50/60Hz

Calibration-Free Metering IC

BL0939

Transformer Current Sensor

Detection Range: 0-100A

Accuracy: 1%

Turns Ratio: 1:2000

Dielectric Strength: AC 3.5KV/1min 50Hz

Current Transformer Channels

2

Wireless

2.4Ghz Wi-Fi

Dimension

58*70*38mm

Enclosure

3D-Printed in WhiteOpen sourced on Thingsverse for custimzation

Hardware Overview

 

Terminals

Wires

N

Neutral Terminal

Neutral Wire

L

Live(100-240 VAC) Terminal

Live(100-240 VAC) Wire

PE

Protective Earth Terminal

Protective Earth Wire

CT1

Transformer Interface

Current Transformer Clamp

CT2

Transformer Interface

Current Transformer Clamp

Antenna

Antenna Interface

2.81dBi 2.4GHz Rod Antenna

Documents

3D-Printed Enclosure File for your unique customization:

Thingiverse

Printables

Part List

Product

Quantity

2-Channel Wi-Fi AC Energy Meter with 3D-Printed Enclosure (White)

1

2.81dBi 2.4GHz Rod Antenna (White)

1

3-Core 1.0 Sq. mm Copper Electrical Cable (30cm)

1

XIAO 2-Channel Wi-Fi AC Energy Meter Bundle Kit

SKU E2025042701

 

Transform your home with XIAO ESP32-C6 powered Dual-Channel AC WiFi Energy Meter. It offers precise power monitoring through factory-calibrated CT sensors and seamless Home Assistant integration. Monitor real-time solar production or energy usage, track production or consumption history, and manage your home's energy efficiency—all from one dashboard.

JPY¥4861.00
XIAO 2-Channel AC Wi-Fi Energy Meterx1¥2675.00
非侵襲的AC電流センサー(最大100A) - Non-invasive AC Current Sensor (100A max)x2¥2186.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy