Note:
Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!
The IoT Button is a versatile smart switch offering dual Home Assistant integrations through ESPHome and Zigbee. Powered by ESP32-C6, it features customizable RGB LED indicators, programmable event triggers, USB-C charging, and flexible mounting options - everything you need for intuitive smart home control.
Home Assistant Ready
Pre-flashed with ESPHome firmware for instant Home Assistant configuration to set up your custom routines in minutes. Meanwhile, you can also connect it via Zigbee integration for one-click automation triggers (requires Home Assistant Connect ZBT-1 or Zigbee hub).
One Switch, Customizable Actions
Built on ESP32-C6, this open-source button is a developer's playground. Through ESPHome, customize LED indicators and click patterns in YAML. Map single clicks, double taps, or long presses to control lights, movie modes, or smart scenes - your smart home, your rules.
Reliable Power Supply
Features a detachable and rechargeable 18650 battery with USB-C charging support. Ensures continuous operation for your smart home routines with convenient power management.
Easy Mounting Solution
Includes detachable 3M adhesive bracket for flexible placement. Mount on walls or surfaces across your home - from kitchen to bedroom to office - without tools or complicated installation.
Open for Customization
Want to tailor-make the button to fit your unique applications? From custom label/packaging design, battery upgrade, to firmware customization, Seeed provides one-stop R&D customization and manufacturing services for fast development from concept to production. Contact us at [email protected] to learn more.
Parameter | Description |
MCU | Espressif ESP32-C6 |
Flash | 4MB |
LED | Event Status: RGB Charge LED: Green Wi-Fi LED: Blue |
Wireless | 2.4GHz Wi-Fi |
Zigbee | |
Battery | 3.6V Li-ion 18650 Rechargeable battery |
Charging Interface | USB Type-C |
Button | 1x Reset Button |
1x Boot Button | |
Battery Protection | Reverse polarity protection |
Firmware Update | Support OTA |
Dimensions | 92 × 32 × 25mm |
Note Change Record
2026/01/04, Add a Boot button and a Reset button
| HSCODE | 8536500090 |
| USHSCODE | 8536509020 |
| UPC | |
| EUHSCODE | 8536301090 |
| COO | CHINA |
Seeed Studio IoT Button V2 | ×1 |
Stickable Bracket | ×1 |
The IoT Button is a versatile smart switch offering dual Home Assistant integrations through ESPHome and Zigbee. Powered by ESP32-C6, it features customizable RGB LED indicators, programmable event triggers, USB-C charging, and flexible mounting options - everything you need for intuitive smart home control.