製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

  • XIAO ePaper DIY Kit EE03 supports SenseCraft Seeedash, our no-code UI design platform, formerly known as SenseCraft HMI. All your existing content remains available.
  • Built in XIAO ESP32-S3 Plus:Works immediately when connected to a compatible ePaper display.
  • Dedicated 10.3" Monochrome ePaper Display Support: Specifically designed for 10.3" high-speed refresh epaper display with 1404 × 1872 pixels and up to 16-level grayscale, ensuring quick setup and stable operation.
  • High-Speed Refresh Enabled: Integrated T-CON timing control ensures precise high-speed driving, while the onboard SHT40 provides real-time temperature sensing for waveform compensation.
  • BAT Connector with Switch: Provides simple battery connection and integrates a switch, enabling efficient power management and energy savings.
  • User-Friendly Buttons: Features 1 reset button and 3 user-programmable buttons, providing flexibility for project acceleration and customizable functions.
  • SenseCraft Seeedash Firmware Pre-Flashed: Simply plug in and start right away with SenseCraft Seeedash, our AI-powered no-code UI design platform. Choose from rich templates or drag-and-drop UI building (with optional AI assistance), and deploy to the ePaper display in just a few clicks.

Note: 

Occasional high-frequency sound may occur during operation. This is normal due to the ePaper power circuit and does not affect performance.

仕様

Parameter

Description

Processor

XIAO ESP32-S3 Plus

ePaper Connector

FPC 40 Pin 0.5mm

Battery Connector

JST 2.0mm

Switch

Battery Power ON/OFF

Power Supply

- 3.7V Li-Battery

- USB Type-C

Button

-1x Reset button

-3x User button

ハードウェア概要

用途

  • Digital E-Book Readers: Deliver a paper-like monochrome reading experience with 16-level grayscale and fast refresh for smoother page turns and more responsive updates.
  • Real-Time Dashboard: Display live information such as weather updates, calendar schedules, key notifications, and data widgets like energy usage, sensor status, or KPIs.
  • Security Alerts: Display alerts and notifications about security events, such as motion detection or door/window sensor activation.
  • Public Transit Arrival Board: Show real-time bus/train arrival times, route status, and service alerts at a glance for daily commuting.

 

ePaper Selection Guide

XIAO ePaper DIY Kit EE03 for 10.3" Monochrome ePaper Display

SKU E26012301

Powered by XIAO ESP32-S3 Plus, the ePaper driver board EE03 supports 10.3 monochrome ePaper Display with 1404 × 1872 pixels and up to 16-level grayscale. It features a JST 2.0 mm battery connector with power switch, built-in charging IC, and comes with one reset and three user buttons. Well-suited for low-power ePaper projects such as digital e-book readers and information boards.

JPY¥18662.00
XIAO ePaper Display Board EE03 for 10.3" Monochrome ePaper Displayx1¥5208.00
10.3 Monochrome eInk / ePaper Display with 1404 ×1872 Pixels, TTL interface, Support XIAO/Arduinox1¥13454.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy