
Feature 1: Dual CT Sensors for Smart Home Monitoring
Monitor two independent power circuits with precision using dual CT sensors. Seamlessly integrate with Home Assistant for comprehensive energy management and smart automation.
Feature 2: Native ESPHome & Home Assistant Integration
Pre-loaded with ESPHome firmware on XIAO ESP32-C6, enabling instant Home Assistant compatibility. Configure and control directly from your Home Assistant dashboard for streamlined smart home management.
Feature 3: Precise Measurement with Factory Calibration
Equipped with BL0939 power monitoring chip and together with factory-calibrated 100A current transformer, delivering up to 1% measurement accuracy for reliable energy monitoring.
Feature 4: Bi-directional Power Flow Monitoring
Track both solar production and energy consumption with bi-directional measurement capability. Perfect for solar installations and home energy management systems (HEMS).
Feature 5: Comprehensive Energy Analytics
Monitor real-time solar production or power usage and analyze historical production or consumption patterns through the Home Assistant dashboard. Make informed decisions to optimize your energy production or consumption and reduce costs.
Feature 6: Enhanced Wireless Connectivity
Includes a 2.81dBi 2.4GHz rod antenna for reliable wireless communication. You can also use a extension cable (not included) for installations requiring extended antenna placement.
Parameter | Description |
AC Rating | 100-240V~50/60Hz |
Calibration-Free Metering IC | |
Transformer Current Sensor | Detection Range: 0-100A Accuracy: 1% Turns Ratio: 1:2000 Dielectric Strength: AC 3.5KV/1min 50Hz |
Current Transformer Channels | 2 |
Wireless | 2.4Ghz Wi-Fi |
Dimension | 58*70*38mm |
Enclosure | 3D-Printed in WhiteOpen sourced on Thingsverse for custimzation |
Terminals | Wires | |
N | Neutral Terminal | Neutral Wire |
L | Live(100-240 VAC) Terminal | Live(100-240 VAC) Wire |
PE | Protective Earth Terminal | Protective Earth Wire |
CT1 | Transformer Interface | Current Transformer Clamp |
CT2 | Transformer Interface | Current Transformer Clamp |
Antenna | Antenna Interface | 2.81dBi 2.4GHz Rod Antenna |
| HSCODE | 9030849000 |
| USHSCODE | 9030890100 |
| UPC | |
| EUHSCODE | 9405413910 |
| COO | CHINA |
Product | Quantity |
2-Channel Wi-Fi AC Energy Meter with 3D-Printed Enclosure (White) | 1 |
2.81dBi 2.4GHz Rod Antenna (White) | 1 |
3-Core 1.0 Sq. mm Copper Electrical Cable (30cm) | 1 |
We are putting the spotlight on Seeed's self-developed Home Assistant-compatible products, offering affiliates 10% commission on referred sales. Sign up to earn more today!
Transform your home with XIAO ESP32-C6 powered Dual-Channel AC WiFi Energy Meter. It offers precise power monitoring through factory-calibrated CT sensors and seamless Home Assistant integration. Monitor real-time solar production or energy usage, track production or consumption history, and manage your home's energy efficiency—all from one dashboard.