
Experience up to 1 petaFLOP of AI performance at FP4 precision with the NVIDIA Grace Blackwell architecture.
Run AI development and testing workloads with AI models up to 200 billion parameters at your desktop with a large, unified system memory.
High-performance NVIDIA ConnectX™ networking enables the connection of two NVIDIA DGX Spark systems to work with AI models of up to 405 billion parameters.
Utilize a full-stack solution for generative AI workloads, encompassing NVIDIA tools, frameworks, libraries, and pre-trained models including NVIDIA NIM.
Architecture | NVIDIA Grace Blackwell |
GPU | NVIDIA Blackwell Architecture |
CPU | 20 core Arm, 10 Cortex-X925 + 10 Cortex-A725 Arm |
CUDA Cores | NVIDIA Blackwell Generation |
Tensor Cores | 5th Generation |
RT Cores | 4th Generation |
Tensor Performance (Theoretical FP4 TOPS using the sparsity feature) | 1 PFLOP |
System memory | 128 GB LPDDR5x, coherent unified system memory |
Memory Interface | 256-bit |
Memory Bandwidth | Up to 273 GB/s |
Storage | 4 TB NVME.M2 with self-encryption |
USB | 4x USB TypeC |
Ethernet | 1x RJ-45 connector 10 GbE |
NIC | ConnectX-7 NIC @ 200 Gbps |
Wi-Fi | WiFi 7 |
Bluetooth | BT 5.4 w/LE |
Audio-output | HDMI multichannel audio output |
Power Supply | 240W |
Display Connectors | 1x HDMI 2.1a |
NVENC | NVDEC | 1x | 1x |
OS | NVIDIA DGX™ OS |
System Dimensions | 150 mm L x 150 mm W x 50.5 mm H |
System Weight | 1.2 kg |
| HSCODE | 8543709990 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | TAIWAN,CHINA |
Quick Start Guide | x1 |
Power Supply | x1 |
Power Cord | x1 |
Powered by the NVIDIA GB10 Grace Blackwell Superchip, NVIDIA DGX™ Spark delivers one petaFLOP1 of AI performance in a power-efficient, compact form factor. With the NVIDIA AI software stack preinstalled and 128 GB of memory, developers can prototype, fine-tune, and inference the latest generation of reasoning AI models from DeepSeek, Meta, NVIDIA, Google, Qwen and others with up to 200 billion parameters locally.