Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Jetson Orin System on Module | |||
AI Performance | reComputer Mini J4012 - Orin NX 16GB, 100 TOPS | reComputer Mini J3011- Orin Nano 8GB – 40 TOPS | |
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | ||
CPU | 8-core Arm® Cortex®-A78AE v8.2 64-bit CPU (Orin NX 16GB) | 6-core Arm® Cortex®-A78AE (Orin Nano 8GB) | |
Memory | 16GB 128-bit LPDDR5 (Orin NX 16GB) | 8GB 128-bit LPDDR5 (Orin NX 8GB) | |
Video Encode | 1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265) | 9x 1080p60 (H.265) | 18x 1080p30 (H.265) | 1080p30 supported by 1-2 CPU cores | |
Video Decode | 1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265) | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) | |
DL Accelerator | 2x NVDLA v2 | / | |
Carrier Board | |||
Storage | 1x M.2 Key M PCIe (M.2 NVMe 2242 SSD 128G included) | ||
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module | |
I/O | USB | 2x USB 3.2 Type-A (10Gbps); 1x USB 2.0 Micro-B (Device Mode); 1x USB 3.2 Type-C (Host Mode); 1x USB 2.0 JST-5pin (Host Mode); | |
UART | 1x UART 1x Debug Uart | ||
Display | 1x DP 1.4 (included in Type-C conenctor) | ||
Fan | 1x 4 pin Fan Connector (5V PWM) | ||
Button | 1x Reset Button; 1x Recovery Button | ||
Extension Port | 2x 60 pin High Speed Connector (For extension board) 1x 10 pin Power Connector (For extension board) | ||
RTC | 1x RTC 2-pin | ||
Power | 1 x XT30 Connector (12-54V DC) | ||
Mechanical | Dimensions (W x D x H) | 63mm x 95mm x 42mm (Without Extension) | |
Weight | 345g (Without Extension) | ||
Installation | Desk, wall-mounting | ||
Operating Temperature | -10℃~50℃ | ||
Warranty | 1 Year | ||
Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.
For building video analytics, Jetson Orin NX incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) reComputer J4012 can take 18x1080p30 streams. See our tested YOLOv8 performance using NVIDIA Deepstream of single model and multi model on multi streams.
We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.
reComputer Mini J3011 | x1 |
Antenna | x2 |
xt30 to DC power connector | x1 |
reComputer Mini J3011 is a tiny AI computer powered by NVIDIA® Jetson Orin™ Nano 8GB module,delivering up to 40 TOPS AI performance. It‘s equipped with PCIe port at the bottom to provide rich expansion capabilities, which also can be customized flexibly. The whole system is designed for embedding into autonomous machines such as drones, patrol robots, delivering robots, etc. It can directly occupy 54V DC input, able to be widely used in battery powered systems.