製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Built-in Hailo AI Accelerator: Includes a 26 TOPS Hailo AI accelerator, enabling high-performance AI integration for various applications such as process control and robotics.
  • Seamless Integration: Fully integrated into the Raspberry Pi camera software stack, allowing native support for AI-driven post-processing tasks through built-in rpicam-apps.
  • PCIe Gen 3 Communication: Utilizing the Raspberry Pi 5’s PCIe Gen 3 interface, this add-on board ensures fast and efficient data transfer between the accelerator and the host system.
  • Easy Installation: Supplied with a 16mm stacking header, spacers, and screws, the AI HAT+ can be easily fitted onto the Raspberry Pi 5, even with an Active Cooler in place.
  • Cost-effective and Power-efficient: Designed to provide a budget-friendly solution for high-performance AI, the AI HAT+ maintains low power consumption while delivering impressive processing capabilities.
  • Versatile Application Support: This add-on board supports a wide range of AI applications, including object detection, semantic segmentation, and pose estimation, enhancing the capabilities of Raspberry Pi projects.

Ready to scale beyond prototypes? Check our reComputer AI Series. 26 TOPS of raw AI performance empowered by Hailo, RPi 5's latest architecture, professional-grade performance, prototype-friendly price ($249), and plug-and-play simplicity.

仕様

Operating Temperature

0℃ to 50℃ (ambient)

Performance

26 TOPS for high-performance AI tasks

Compliance

For a full list of local and regional product approvals, visit Documents - Product Information Portal - Raspberry Pi

ハードウェア概要

用途

認証

HSCODE8473309000
USHSCODE8473309100
UPC
EUHSCODE8471707000
COOCHINA

部品リスト

Raspberry Pi Al HAT+ 26 TOPS

X1

16mm GPIO Stacking Header

X1

Screw set

X1

Raspberry Pi Al HAT+ | Hailo-8 AI Accelerator 26 TOPS

SKU 103990703

The Raspberry Pi AI HAT+ is an add-on board with a built-in Hailo-8 AI accelerator (26 TOPS) for Raspberry Pi 5. It provides an accessible, cost-effective, and power-efficient way to integrate high-performance AI. Explore applications including process control, security, home automation, and robotics.

JPY¥17411.00
お問い合わせ

最小発注数量:200個

  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy