Use this kit to start your AI Journey on Raspberry Pi
Use this kit to build your AI edge IoT Gateway & Controller Powered by Raspberry Pi CM4
Interface | 16mm stacking header |
Operating temperature | 0℃ to 50℃ |
Hailo AI Module
M.2 HAT+
| HSCODE | 8543909000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
Raspberry Pi M.2 HAT+ | x 1 |
Hailo AI Module | x 1 |
The Raspberry Pi AI Kit bundles the Raspberry Pi M.2 HAT+ with a Hailo AI acceleration module. It's designed for Raspberry Pi 5, but you can also elevate your Raspberry Pi CM4 edge IoT devices with M.2 slots, like reComputer R1000, to the AI level through additional AI capabilities and SSD storage.