製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Convenient Connectivity: Offers a PCIe 2.0 interface with 500 MB/s peak transfer, supporting M.2 M key devices in 2230 and 2242 form factors.
  • Compatibility with Raspberry Pi 5: Designed specifically for Raspberry Pi 5, compatible with the Active Cooler.
  • Various Peripheral Accessories: Comes with a ribbon cable, 16mm stacking header, threaded spacers, screws, and double-flanged screw for secure M.2 support.

仕様

Interface

single-lane PCIe 2.0 (up to 500 MB/s) 

M.  2 M key edge connector

Raspberry Pi standard 40-pin header

Operating temperature

0℃ to 50℃

Production lifetime

 January 2032

ハードウェア概要

用途

認証

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

部品リスト

Raspberry Pi M.2 HAT+

x 1

Raspberry Pi M.2 HAT+ (for Raspberry Pi 5)

SKU 103990663

Raspberry Pi M.2 HAT+ is an official M.2 connector accessory for the Raspberry Pi 5, supports the connection of M.2-format PCIe and NVMe  devices to the PCIe FPC connector on Raspberry Pi 5.

JPY¥1900.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy