製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Raspberry Pi All in One Board: Powered by RPi CM4 32GB, integrated with IPS multi-touch screen, dual-band Wi-Fi & Bluetooth, pre-installed compatible Linux system
  • Modular Design: Featuring high-speed expansion interface and 40-Pin Raspberry Pi compatible header, and official Seeed expansion board
  • Rich Interfaces & Components: Equipped USB Type-A ports, Gigabit Ethernet, micro-HDMI, micro-SD card slot, MIPI camera interface, light sensor, accelerometer, buzzer, RTC and programmable buttons
  • Neat Personal Assistance: Enjoy yourself in multiple interested Dashboard or AI projects by Seeed and communities while utilizing built-in sensors and components

Note: Product Lifetime:at least until 2034 (Based on Raspberry Pi)

仕様

Specification

Details

Platform

Processor

Broadcom BCM2711 quad-core Cortex-A72 (ARM v8)

Frequency

64-bit SoC @ 1.5GHz

Memory

Capacity

4GB

Technology

LPDDR4 with on-die ECC

eMMC

Capacity

32GB

Wireless

Wi-Fi

2.4GHz and 5.0GHz IEEE 802.11b/g/n/ac

Bluetooth

Bluetooth 5.0, BLE

Display

LCD

5-inch 720x1280 LCD

Touch Panel

Capacitive touch panel (support multi-touch)

Video

HDMI

1 x Micro HDMI output (up to 4Kp60 supported)

CSI

1 x 2-lane MIPI CSI camera interface

Multimedia

H.265 (4Kp60 decode)

H.264 (1080p60 decode,1080p30 encode)

OpenGL ES 3.0 graphics

Built-In Modules

Real-Time Clock

NXP Semiconductors PCF8563T

Low backup current; typical 0.25μA at VDD = 3.0 V and Temperature = 25 ℃

Accelerometer

STMicroelectronics LIS3DHTR

16-bit, ±2g/±4g/±8g/±16g dynamically selectable full scale

Encryption

Microchip ATECC608A

Secure Hardware-Based Key Storage, Asymmetric Sign, Verify, Key Agreement

Light Sensor

Levelek LTR-303ALS-01

Digital light sensor

Internal IO

Expansion

Microchip MCP23008-E

Buzzer

≥85dB @10cm 2700±300Hz

External I/O

GPIOs

Up to 5 × UART

Up to 5 × I2C

Up to 5 × SPI

1 × SDIO interface

1 × DPI (Parallel RGB Display)

1 × PCM

1 × PWM channel

Up to 3× GPCLK outputs

Vertical expansion

interface

1 × PCIe 1-lane Host, Gen 2 (5Gbps)

1 × USB 2.0 port (highspeed)

26 x GPIOs

POE

Power

Voltage

5V DC

Current

3A(Minimum)

Temperature

Operating Temperature

0 - 70°C( For the LCD Screen: 0 - 60°C)

Mechanical

Dimensions

140mm x 95mm x 21mm

Weight

285g

Certification

Certificates

CE, FCC, TELEC(211-210815)

ハードウェア概要

Note

Before you attach a camera with the CSI 22 Pin cable to the board, please double-check the FFC contact pins are facing up.

用途

The reTerminal can be your personal useful development board since it is built around Raspberry Pi CM4 module, and it provides multiple function thanks to its unique modular design and rich interfaces. You will find it more interesting when you discover there are plenty of skillful IoT & AI projects published by Seeed and the community.

認証

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

部品リスト

reTerminal CM4104032

x 1

Screw driver

x 1

reTerminal CM4104032 - AI, IoT, IIoT Human Machine Interface, All-in-one Board, Modular Design, RPi CM4 32GB powered, IPS multi-touch screen, 2.4GHz/5GHz Wi-Fi & Bluetooth 5.0, rich interfaces

SKU 110070048

The reTerminal is a Human-Machine Interface facility, designed in modularization, offering multiple interfaces and components. It is your hand-sized, powerful, Raspberry Pi-based all-in-one board, assisting you to develop individual IoT & AI projects and being ready to materialize monitor and control functions as you need.

Model
Display Size
RAM
eMMC
JPY¥46770.00
廃番
Customize Design recomputer
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy