製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Rugged design for harsh working environment: IP65 front panel, -10\~50°C operating temperature
  • Open-source design in software and hardware: Powered by Raspberry Pi CM4, easy for customization or derivatives with the PCIe extensions design (flexible for NVME SSD, Dual 1000M Ethernet, Dual USB 3.0, COM Port RS485/232, and more customizations)
  • Cost-effective Device Master: HMI, PLC, Panel PC and gateway all-in-one. Perfect for the distributed hub devices
  • Low code programming for event-driven applications: Natively integrated Node-RED for flow-based editing and one-click deployment, compatible with all software runs on Raspberry Pi
  • Hybrid connectivity: Support 4G LTE, LoRaWAN®, Wi-Fi, BLE, RS485/RS232, CAN bus, 1000M Ethernet, USB, HDMI
  • Product Warranty: Two-year warranty

Note: Product Lifetime:at least until 2034 (Based on Raspberry Pi)

仕様

ハードウェア概要

reTerminal DM is an integrated device master that can function as an HMI/PLC/Gateway/Panel PC all-in-one device, working in the edge layer of the IOT architecture, unifying data flow, and managing onsite devices, reducing the big gap between legacy systems and modern IT infrastructures in various application scenarios.

用途

The reTerminal DM HMI presents a versatile solution applicable across numerous industries. Seamlessly integrating cutting-edge technologies, it streamlines operations and enhances efficiency. Running on the Home Assistant platform and employing Computing Vision, Cloud solutions, and platforms like N3uron, Ignition Edge, and Node-RED, along with our proprietary platform, Sensecraft Edge OS, it opens up exciting possibilities for developers and enthusiasts alike.

  • Energy Management: Monitor grids, monitor and maintain solar panels.
  • Building Management: Central control panel for BAS, individual room control panels.
  • MedTech: Medical device control panel, patient monitoring station.
  • Construction: BIM, Monitor sites, control heavy machinery.
  • Transportation: Monitor vehicle health, control ticketing systems (buses, trains).
  • Agriculture: Control irrigation systems, monitor greenhouse conditions.
  • Retail: Display digital signage, control self-checkout kiosks.
  • Logistics: Track inventory movement, manage warehouse operations.
  • Water Management: Monitor water treatment plants, control water distribution.

認証

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COO

部品リスト

reTerminal DM - 10.1'' HMI| CM4104064 | Raspberry Pi Rugged Panel PC | Panel Controller

SKU 100055264

reTerminal DM is a Panel PC, HMI, IIoT Gateway all-in-one device powered by Raspberry Pi CM4, with 10.1'' IP65 front panel and supports Raspberry Pi-based software ecosystem.It is equipped with rich interfaces, supporting CAN bus, RS485, RS232, Gigabit Ethernet, as well as powerful wireless communication capabilities such as 4G, LoRa®, Wi-Fi, and BLE.

Model
Display Size
RAM
eMMC
JPY¥79058.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy