OpenClaw OpenClaw
⌘ K
Loading...

reTerminal DM - 10.1'' HMI| CM4108032 | Raspberry Pi Rugged Panel PC | Panel Controller

SKU
114070201
Rating:
96.36 % of 100

reTerminal DM is a Panel PC, HMI, IIoT Gateway all-in-one device powered by Raspberry Pi CM4, with 10.1'' IP65 front panel and supports Raspberry Pi-based software ecosystem.It is equipped with rich interfaces, supporting CAN bus, RS485, RS232, Gigabit Ethernet, as well as powerful wireless communication capabilities such as 4G, LoRa®, Wi-Fi, and BLE.

¥81,504.00
In stock
  • 10+: ¥80,809.00
Model
reTerminal
reTerminal DM
reTerminal DM with Camera & PoE
reTerminal E10-1
Display Size
5"
10.1"
N/A
RAM
4GB
8GB
N/A
eMMC
64GB
32GB
N/A
-
+
Product Details
Wiki & Learn
Reviews