製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Alternative Charging Modes: Supply by UPS-18650 dual chargeable battery, DC jack, and PoE function
  • Multiple Wireless Communication: Provide LoRaWAN/LTE/4G/5G all four data transmission abilities with antennas
  • Onboard Industrial Interface: Support RS-485, RS-232, and CAN Bus high-speed connection
  • Onboard Massive Storage: Available card slot supporting SSD with M.2 B KEY, SATA 2.0
  • Onboard Audio Capability: Equip with two microphones and one speaker for expandable Al-powered capabilities

仕様

Specification

Parameter

Remark

Power

DC Jack

DC 12V @4A

The DC Jack or PoE power supply should be prioritized.

PoE

25W (as powered device).

 

UPS

2 x Battery holder for 18650 battery(optional)

The battery will automatically stop charging if it is overheat, and LED2 will flash.

Interface

1 x RS485

6 Pin Terminal Connector

a maximum communication rate of 256000 baud

1 x RS232

DP9 connector

a maximum communication rate of 256000 baud

1 x CAN

6 Pin Terminal Connector

CAN supports a 500KBps communication rate at common mode and supports the communication rate up to 8Mbps at FD mode.

1 x RJ45

Equips with LAN7800 IC supports PoE module

Ethernet supports maximum gigabit rates, but the LAN7800 driver is required

1 x Connector

100 pins Industrial High-Speed Interface

Connect with reTerminal through 100 pins high-speed interface

Indicators

3 x LEDs

 

Components

Microphone

Two Analog Microphones

 

Speaker

8Ω/1W

 

Fan

3-Pin Fan

Supports speed control and speed measurement

Antenna holes

4 x Antenna holes

supports multiple wireless communication protocols

Wireless Connection

M.2 solt supports 4G/5G modules and M.2 NVMe SSD

compatible with SIMCOM 8052 5GCompatible with B key SSD

suitable for 2242/2280

Mini-PCIe slot supports LTE/4G/LoRaWAN modules

compatible with EC25/EC20, LoRaWAN module suggested Seeed WM1302

SIM card slot supports LTE/4G/5G

The SIM card only supports mini-pcie or M.2 devices at one time and it can be toggled by the switch on the board

Dimension

140mm x 95mm x 30mm

 

ハードウェア概要

Accessories Information

Note

Product Name

Remarks

Power cable

DC 12V @4A

Full power consumption requires a 4A power supply, but sometimes partial 2A/3A power supply can also support

Battery

18650

Panasonic NCR18650B 3.6V 3400mAh recommended

SSD

M.2 SSD 2242/2280

M.2 B key (SATA)

4G module

EC25/EC20

Tested with Quectel (manufacturer)

5G module

SIM8202G

Tested with Simcom (manufacturer)

Wio Module

WM1302 LoRaWAN Gateway Module (USB/SPI) US/EU

WM1302 LoRaWAN Gateway Module(USB) - EU868, based on SX1302 - Seeed Studio

用途

  • Agriculture: Crop monitoring, insect alarm, LoRa/LTE/5G wireless communication
  • Home: Home monitoring, security alarm, power-off supported
  • Individual: Mobile-Human Machine Interaction computer

認証

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

部品リスト

reTerminal E10-1 - Expansion Board

x1

Screw Driver

x1

reTerminal E10-1 - Expansion Board supports DC Jack/PoE/UPS, Gigabit Ethernet, LTE/4G/5G/LoRaWAN, RS485/232, CAN, SATA 2.0

SKU 103060001

The reTerminal E10-1 expansion board supercharges your reTerminal with rechargeable power, upgraded wireless connectivity, versatile data transmission, and audio support. It’s all about flexibility, letting you tailor your setup for everything from maker projects and rugged home automation builds to off-grid DIY experiments. Head to the wiki to unlock more possibilities.

Model
Display Size
RAM
eMMC
JPY¥18835.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy