This ePaper display is designed to work seamlessly with any standard 60-pin driver board. We recommend the XIAO ePaper Display Board EE02, which will be available soon.
To make things even easier, we’re introducing SenseCraft HMI—a no-code, AI-powered platform that allows you to quickly design and customize your user interface. Drag and drop elements, choose templates, or let AI generate the perfect layout for you.Get started today and create your ideal display experience with ease!
How Spectra™ 6 works
Spectra displays are made of millions of Microcups® that suspend the particles in a clear fluid, enabling precise movement and stable color rendering. By combining red, yellow, green, and blue alongside monochrome, it achieves a rich six-color palette, delivering vivid images with paper-like readability.
Parameter | Description |
Type | Dot Matrix |
Size | 13.3 inch |
Active Area(mm) | 202.8 (H) x 270.4 (V) |
Resolution | 1200(H) x 1600(V) |
Pixel Pitch(mm) | 0.169 x 0.169 |
Display Color | Black, White, Yellow, Red, Green and Blue |
Interface | SPI |
Connector | 60 Pin FPC, 0.5mm Pitch |
Driver Mode | Support XIAO/Arduino/MicroPython |
Drawing | Support GUI Drawing |
Outline Dimension(mm) | 208.8 (H) x 284.7 (V) x 0.85(D) |
Weight(g) | 50 ± 10 |
Product | Name | Resolution | Display Color | Partial Refresh | SenseCraft HMI |
200x200 | √ | √ | |||
250x122 | √ | √ | |||
250×122 |
| √ | |||
212x104 | √ |
| |||
296x128 |
|
| |||
296x128 | √ | √ | |||
296x128 |
| √ | |||
400x300 | √ |
| |||
800x480 |
| √ | |||
648x480 | √ |
| |||
| 7.3" Spectra™ 6 Color ePaper Display | 800x480 | √ | |||
800x480 | √ | √ | |||
1404×1872 | √ | √ | |||
1600x1200 |
| √ |
| HSCODE | 8524999010 |
| USHSCODE | 8524119000 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
13.3-inch spectra™ 6 ePaper Display | ×1 |
60Pin Adapter | ×1 |
60Pin FFC Extension Cable | ×1 |
The 13.3 inch spectra™ 6 ePaper Display offer a high-quality, low-power solution for a wide range of applications. The model features a 1200x1600 resolution, black, white, yellow, red, green and blue display with a diagonal size of 13.3 inches. With a fast refresh rate and excellent contrast, this display is ideal for e-readers, smart wearables, and other portable devices.