
Tips: Due to the terms of the commercial cooperation agreement, sales are currently not available to China. Orders placed by customers from these regions cannot be fulfilled or shipped.
Tailored specifically for Damiao DM43 joint motors—seamless plug-and-play integration with no additional configuration.
Enables direct USB-to-CAN communication, simplifying motor setup, initialization, and real-time debugging for beginners and developers alike.
Ideal for getting started with DM43 motors: streamlines basic operation tests, parameter tuning, and motion calibration without complex hardware setups.
Parameter | Specification |
Baud Rate | 1000~5 Kbps |
Buffer | 64 KB |
Supported Mode | MIT (ideal for precise motion) |
Interface | USB-UART (plug-and-play) |
Dimensions | 39×18 mm (ultra-compact) |
CAN Bus Speed | Supports 5 kbps ~ 1 Mbps |
OpenArm is an open-source 7DOF humanoid arm designed for physical AI research and deployment in contact-rich environments. All hardware and software are completely open-source and ready for you to build, hack, and deploy!
Ready to deploy and built on a fully open-source codebase, giving you complete transparency and customization. Designed for rapid integration, community-driven improvements, and scalable real-world applications.
| HSCODE | 8471800000 |
| USHSCODE | 8517690000 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
USB2CAN Driver Board | x1 |
XT30(2+2) | x1 |
This is a USB-CAN motor driver board designed specifically for DM43-series motors, intended for motor setup, initialization, and debugging operations.