おすすめ
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Dual encoders: The output shaft provides single-turn absolute position feedback, eliminating the risk of absolute position loss after power failure.
  • Integrated motor-driver design: Boasts a compact structure and high integration.
  • Supports visual debugging via the host computer, as well as firmware upgrades.
  • Can feed back motor information (such as speed, position, torque, and temperature) via the CAN bus.
  • Equipped with dual-temperature protection
  • Supports trapezoidal acceleration/deceleration in position mode

仕様

Parameter

DM4310

DM4340P

Rated Voltage

24V

24V

Rated Current

2.5A

2.5A

Peak Current

7.5A

8A

Rated Torque

3NM

9NM

Peak Torque

7NM

27NM

Rated Speed

120rpm

36rpm

No-Load Max Speed

200rpm

52rpm

Gear Ratio

10: 1

40:1

Number of Pole Pairs

14

14

Phase Inductance

340μH

340μH

Phase Resistance

650mΩ

880mΩ

Outer Diameter

56mm

57mm

Height

46mm

56.5mm

Motor Weight

Approx. 300g

Approx. 375g

Encoder Resolution

14 bits

Number of Encoders

2

Encoder Type

Magnetic Encoder (Single-turn)

Control Interface

CAN@1Mbps

Tuning Interface

UART@921600bps

Control Modes

MIT Mode; Speed Mode; Position Mode

Protection

● Driver Over-temperature Protection: Triggers at 120°C, motor exits "Enable Mode"- Motor

● Over-temperature Protection: Recommended ≤100°C (customizable), motor exits "Enable Mode" when exceeded

● Motor Over-voltage Protection: Recommended ≤32V (customizable), motor exits "Enable Mode" when exceeded

● Communication Loss Protection: Motor exits "Enable Mode" if no CAN command is received within the set period

● Motor Over-current Protection: Recommended ≤9.8A (customizable), motor exits "Enable Mode" when exceeded

● Motor Under-voltage Protection: Motor exits "Enable Mode" if supply voltage < set value (recommended ≥15V)

ハードウェア概要

用途

OpenArm

OpenArm is an open-source 7DOF humanoid arm designed for physical AI research and deployment in contact-rich environments. All hardware and software are completely open-source and ready for you to build, hack, and deploy!

I2RT

Ready to deploy and built on a fully open-source codebase, giving you complete transparency and customization. Designed for rapid integration, community-driven improvements, and scalable real-world applications.

ドキュメント

認証

HSCODE8501310000
USHSCODE8501316000
UPC
EUHSCODE8501109390
COOCHINA

部品リスト

6010 Motor

x1

XT30(2+2)

x1

Damiao 4310 Actuator Motor, CAN, OpenArm, ROS2, Python, C++

SKU 100033983

The Damiao 43-series CAN bus joint motors have been widely adopted in numerous open-source robotic arm projects such as OpenArm and I2RT. Featuring dual encoders and an integrated motor-driver design, they boast a compact structure and high integration. Comprehensive technical resources are available, including C++, Python, and ROS 1/2 support packages.

USD$120.00
Shipping and duties calculated at checkout.
product.detail.alsoAdd.title
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy