CANBed M4Development Board
The ATSAME51G19A MCU and MCP2542FD CAN transceiver to achieve the CAN-FD capability
$0$19.9
Apply Now
Campaign ends on 2nd February. Only 10 pieces available.
CANBed M4
Development Board
CAN Bus is a common industrial bus because of its long travel distance, medium communication speed, and high reliability. It is commonly found on modern machine tools, such as an automotive diagnostic bus.
This CANBed M4 is the latest board of the CANBed family, with the ATSAME51G19A MCU and MCP2542FD CAN transceiver to achieve the CAN-FD capability.
Features
Supports CAN-FD and CAN2.0
Powerful ATSAME51G19A 32bit Cortex M4 core
Industrial standard 9 pin sub-D connector or 4-pin terminal connector
OBD-II and CAN standard pinout selectable at the sub-D connector
2x4-pin connector compatible with Grove ecosystem
Specifications
- - MCU: ATSAME51 32bit Cortex M4 core
- - Clock speed: 120MHz
- - Flash memory: 512KB
- - RAM: 192KB
- - EEPROM: No EEPROM
- - Input voltage: 7~28V
- - Input interface: Sub-D as well as Terminal
- - Size: 56x41mm
Part List
- - CANBed M4 PCBA x1
- - Sub-D Connector x1
- - 4PIN Terminal x1
- - 4PIN 2.0 Connector x 2
- - 9x2 2.54 Header x 1
- - 3x3 2.54 Header x 1
// ]]>

