NVIDIA® Jetson Xavier™ NX Products
Jetson Xavier NX-series modules deliver up to 21 TOPS of AI performance in a small form factor measuring only 70mm x 45mm. They run multiple neural networks in parallel and support high-resolution sensors, making them perfect for embedded systems. With high performance, power efficiency, and support for all popular AI frameworks, these modules are production-ready and available in 16GB and 8GB versions.
Seeed is an NVIDIA Elite Partner of the NVIDIA Jetson ecosystem. Seeed offers a one-stop experience to simplify Jetson Xavier NX-powered embedded system development including carrier boards, device family, and ODM services.
A Glimpse of Nvidia at the Edge