製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Tailored Compatibility: Fits SenseCAP T1000-E and Wio Tracker L1 Pro perfectly to expand your device's versatility.
  • Industrial Durability: Rugged ABS material protects your tracker from daily impacts and wear.
  • Easy Carrying: Keep your tracker accessible and easy to carry during daily activities without adding bulk.
  • Hands-Free Convenience: Clip the tracker to your belt or waistband to keep your hands free during active movement.
  • Simple Installation: Peel and stick the high-bond adhesive for an instant, secure mount to your tracker.
  • Versatile Attachment: Clips effortlessly to your belt, bag, or gear for instant access.

仕様

Specification

Parameter

Material

Plastic

Dimensions

75mm(L) x 31mm(W) x2mm(H)

ハードウェア概要

 

用途

  • Everyday Carry (EDC): Keeps your tracker accessible on your belt or pocket for everyday use.
  • Outdoor Activities: Anchors the tracker to your gear for a hands-free experience during active movement.
  • Travel Security: Prevents accidental loss by clipping the tracker firmly to your bag or luggage.

認証

HSCODE3926909090
USHSCODE3926909989
UPC
EUHSCODE3926909705
COOCHINA

部品リスト

Adhesive back clip for Tracker

x 1

Adhesive Back Clip for Tracker

SKU 100009547

It’s a rugged, quick-release wearable back clip for SenseCAP Card Tracker T1000 and Wio Tacker L1 Pro. Built from high-toughness ABS, it features a tool-free modular design for instantaneous mounting to trackers.

JPY¥474.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy