Note:
This prodeuct only fit the T1000-E tracker. Due to the use of 3D printing technology, there may be slight differences between the images and the actual product. Additionally, this product does not include the T1000-E Tracker.
Protective Frame
Color | Black |
Size(mm) | 88*62*13 |
Net weight | 20g |
Snap Hook
Material | Suede+Zinc alloy |
Length | 9cm |
Width | 2cm |
Net weight | 21g |
| HSCODE | 3926909090 |
| USHSCODE | 8308100000 |
| UPC | |
| EUHSCODE | 8308000000 |
| COO | CHINA |
3D-printed protective shell for SenseCAP T1000-E | x1 |
Leather Keychain for SenseCAP T1000 Tracker | x1 |
A durable and lightweight protective meshtastic case for the SenseCAP T1000-E Card Tracker, paired with a premium leather keychain for easy attachment and everyday portability. Perfect for Meshtastic users who want extra protection and convenience. This product is a co-create collaboration between Seeed Studio and Jace Harrison Crowley.