Specification | Details |
Connector Type | 7.62mm 4-Pin Pogo Pin |
Interface Standard | USB Type-C |
Input Voltage | 5V DC |
Output Current | 1A |
Output Voltage | 5V |
Charging Technology | Magnetic |
Connector Design | Magnetic alignment with reversible polarity detection |
Compatible Device | SenseCAP Tracker T1000-E |
Dimension | 32 mm*11.5 mm*15.8 mm |
① | VCC_IN - Positive terminal of power supply (+5V) |
② | USB_D- - Negative line of USB data |
③ | USB_D+ - Positive line of USB data |
④ | GND - Ground (power ground) |
| HSCODE | 8536901100 |
| USHSCODE | 8536904000 |
| UPC | |
| EUHSCODE | 8536901000 |
| COO | CHINA |
SenseCAP T1000-E adapter | x1 |