A 51cm length Nylon Lanyard for SenseCAP T1000 Tracker, enhancing the functionality and convenience of the tracker.
SenseCAP T1000 is a compact LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. It boasts self-geo-adaptive capabilities, local data storage, and an impressive months of battery life. Additionally, it is equipped with temperature, light, and motion sensors, making it ideal for a variety of location-based applications.
Material | Nylon |
Length | 51cm |
Width | 9.5mm |
Net weight | 11.1g |
| HSCODE | 6307909000 |
| USHSCODE | 6307903010 |
| UPC | |
| EUHSCODE | 6307909899 |
| COO | CHINA |
A 51cm length Nylon Lanyard for SenseCAP T1000 Tracker, enhancing the functionality and convenience of the tracker.