Item | ||
Processor | ESP32-S3R8 Xtensa LX7 dual-core,32-bit processor that operates at up to 240 MHZ | |
Wireless | Complete 2.4GHz Wi-Fi subsystem BLE: Bluetooth 5.0, Bluetooth mesh | |
Built-in Sensors | / | oV2640 camera sensor for 1600*1200 Digital Microphone |
Memory | On-chip 8M PSRAM & 8MB Flash | On-chip 8M PSRAM & 8MB Flash Onboard SD Card Slot, supporting 32GB FAT |
lnterface | 1x UART,1x IIC,1x llS,1x SPl,11xGPIOs (PWM),9x ADC,1x User LED,1x Charge LED 1x Reset button,1x Boot button | 1x UART,1x lIC,1x lIS,1x SPI,11x GPIOs (PWM),9xADC,1x User LED, 1x Charge LED,1x B2B Connector(with 2 additional GPIOs) 1x Reset button, 1x Boot button |
Dimensions | 21 x 17.5mm | 21 x 17.5 x 15mm (with expansion board) |
Power
| Input voltage (Type-C): 5V lnput voltage (BAT): 4.2V | |
Circuit operating Voltage (ready to operate): - Type-C:5V@19mA - BAT: 3.8V@22mA | Circuit operating Voltage (ready to operate): -Type-C: [email protected] - BAT: [email protected] (with expansion board) | |
/ | Webcam Web application: - Type-C: - - Average power consumption: 5V/138mA - - Photo moment: 5V/341mA - Battery: - - Average power consumption: 3.8V/154mA - - Photo moment: 3.8V/304mA | |
/ | Microphone recording & SD card writing:- Type-C: - - Average power consumption: 5V/46.5mA - - Peak power consumption: 5V/89.6mA - Battery: - - Average power consumption: 3.8V/54.4mA - - Peak power consumption: 3.8V/108mA | |
Charging battery current:100mA | Charging battery current:100mA | |
Low Power Consumption Model (Supply Power: 3.8V) | Modem-sleep Model:~ 25mA Light-sleep Model: ~ 2 mA Deep Sleep Model:~14 μA | Modem-sleep Model: ~44mA Light-sleep Model: ~5mA Deep Sleep Model: ~3mA |
Wi-Fi Enabled Power Consumption | Active Model: ~ 100 mA | Active Model: ~ 110 mA (with expansion board) |
BLE Enabled Power Consumption | Active Model: ~85 mA | Active Model: ~ 102 mA (with expansion board) |
Working Temperature | -40°C ~65°C | |
| HSCODE | 8471504090 |
| USHSCODE | 8473301180 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
XIAO ESP32S3 Sense | x10 |
SanDisk 32Gb Micro SD Card | ×10 |
SD card reader | x10 |
USB Type-C to USB Type-A converted function module | x10 |
20cm Type-A to Type-C cable | x10 |
Machine Learning Practical Class Kit is curated to complement our hands-on workshop, empowering you to dive into the world of Artificial Intelligence with ease. It is an excellent opportunity for those looking to integrate AI into their projects without the need for extensive programming knowledge.