製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • High-Performance Chip: High-performance RP2350 microcontroller with a clock speed of up to 150MHz
  • Double Memory: Doubled on-board SRAM capacity, reaching 520KB
  • Double Storage: Doubled on-board Flash storage capacity, reaching 4MB
  • Dual-Core Architecture: Choose between the more powerful Arm Cortex-M33 cores or open-source RISC-V Hazard3 cores
  • Enhanced Security: Comprehensive security architecture, supporting secure boot, hardware encryption, and more
  • Easy to Develop: Supports C/C++ and Python programming, lowering the development barrier
  • Backward Compatible: Hardware and software compatible with the Raspberry Pi Pico 1

仕様

Parameter

Description

Form factor

21 mm × 51 mm

CPU

Dual Arm Cortex-M33 or dual RISC-V Hazard3 processors @ 150MHz

Memory

520 KB on-chip SRAM; 4 MB on-board QSPI flash

Interfacing

26 multi-purpose GPIO pins, including 4 that can be used for ADC

Peripherals

2 × UART

2 × SPI controllers

2 × I2C controllers

24 × PWM channels

1 × USB 1.1 controller and PHY, with host and device support

12 × PIO state machines

Input power

1.8–5.5V DC

Operating temperature

-20°C to +85°C

Supported input power

1.8–5.5V DC

On-chip resources

Accelerated floating point libraries on-chip

ハードウェア概要

Physical specification

用途

認証

HSCODE8473309000
USHSCODE8473309100
UPC
EUHSCODE8471800000
COOJapan

部品リスト

Raspberry Pi Pico 2

x1

Raspberry Pi Pico 2

SKU 102111004

Raspberry Pi Pico 2 is a newly launched microcontroller board from Raspberry Pi, based on the new high-performance, secure RP2350 microcontroller.

While maintaining compatibility with its predecessor, Raspberry Pi Pico 2 offers significant upgrades in performance, security, and interfaces. It is an ideal microcontroller board for enthusiasts and professional developers alike.

JPY¥792.00
お問い合わせ

最小発注数量:2400個

  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy