おすすめ
製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

Raspberry Pi Pico H is a version with pre-soldered male headers on all through-holes and a 3-pin debug connector. The pitch remains 2.54mm and is breadboard compatible.

  • Fast Development and Debugging: Raspberry Pi Pico H features pre-soldered pins and a 3-pin debug connector.
  • High Performance: Powered by RP2040 dual-core ARM Cortex M0+ processor, running up to 133 MHz, included 2MB of onboard Flash memory, mounted 25 multi-function GPIOs
  • Easy Development: Drag & drop programming over a USB through MicroPython & Arduino
  • Design for Beginners/Children: Provide tons of projects and tutorials, allowing for quick positive programming feedback, getting started well with electronics
  • Suitable for Embedded AI: Great Embedded Machine Learning platform by two cores of RP2040 chip and plenty of on-chip RAM, while also supporting TensorFlow Lite
  • Grove Starter Kit for Raspberry Pi Pico Series: The Grove Starter Kit for Raspberry Pi Pico offers a variety of components and MicroPython courses to help you easily get started.

仕様

Parameter

Description

CPU

Dual-core ARM Cortex M0+ processor, flexible clock running up to 133 MHz

Storage

264kB of SRAM, and 2MB of on-board Flash memory

GPIO pins

26 multifunction GPIO pins, including 3 analogue inputs

Interface

2× SPI, 2× I2C, 2× UART, 3× 12-bit ADC, 16× controllable PWM channels

Power supply & Downloading interface

USB Type-C interface

Dimemsions

21 mm × 51 mm form factor

Operating temperature

-20°C to +85°C (Raspberry Pi Pico and Pico H); -20°C to +70°C (Raspberry Pi Pico W and Pico WH)

Supported input power

1.8–5.5V DC

On-chip resources

Accelerated floating point libraries on-chip

ハードウェア概要

Pinout

用途

認証

HSCODE8471504090
USHSCODE8473309100
UPC
EUHSCODE8471800000
COOJapan

部品リスト

Raspberry Pi Picox1

Raspberry Pi Pico H

SKU 102111002

Raspberry Pi Pico is equipped with the powerful RP2040 chip, features high performance and rich on-board interfaces/resouces, yet offered a relatively low price. It is perfectly designed for the beginners to electronics, pretty suitable for IoT controlling applications.

Raspberry Pi Pico H is a version with pre-soldered male headers on all through-holes and a 3-pin debug connector. The pitch remains 2.54mm and is breadboard compatible.

USD$5.00
廃番
product.detail.alsoAdd.title
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy