Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Compatibility: Designed to seamlessly integrate with XIAO ESP32S3 (Sense) boards
  • Enhanced Cooling: Experience a substantial cooling effect, reducing peak temperatures on the device's backside from 63.6℃ to 53.5℃ without compromising performance.
  • Efficient Cooling Material: Utilizes a blend of thermally adhesive material and aluminum construction for swift and effective cooling.
  • Mini Size Compact Design: Miniature dimensions of 10 x 10mm, maintaining an elegant and compact profile that is only half the size of the XIAO, ensuring minimal impact on the board's thumb-size features.
  • Sleek Finish: Features a black insulating coating for a refined appearance and added protection.

Note: Starting from September 2024, the overseas warehouses are shipping a mix of old and new stock of Seeed Studio XIAO ESP32S3 Sense. Note that the new stock from the CN warehouse comes with 2 free aluminum heat sinks, while the old doesn't.

Specification

Parameter

Description

Material

Aluminum

Dimensions

10x10mm

Test Results

Peak Temperature on Backside

Without Heat Sink

63.6°C

With Dual Heat Sinks

53.5°C

Hardware Overview

Certification

HSCODE7616999000
USHSCODE8473305100
UPC
EUHSCODE7616991091
COOCHINA

Part List

Aluminum Heat Sink For XIAO

x2

Aluminum Heat Sink for Seeed Studio XIAO (2pcs)

SKU 114010001

Our latest heat sink for the XIAO ESP32S3 Sense offers top - notch cooling. It's designed to solve cooling problems, especially during intensive tasks like using the camera. While XIAO  C3 and XIAO C6 generate little heat, you can still use this heat sink if extra cooling is needed.

JPY¥80.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy