
Product | Feetech HL-3615-C002 6V 2.5Kg Servo |
Weight | 12.5 g |
Dimensions | 55.8 * 36.6 * 11.5 mm |
Mounting size | 48.8 * 28.8 mm |
USB interface | Mini USB |
UART interface | 2.54 pin spacing |
SCS servo interface | 3PIN 5264-3AW |
SMS servo interface | 4PIN 5264-4AW |
Actuator power interface | 5.08 terminal |
| HSCODE | 8503001000 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
FE-URT-1 USB to TTL, 485 bus programmer | x1 |
The FE-URT-1 is a multifunctional serial port signal converter designed to simplify the debugging and operation of FEETECH SMS and SCS series serial servos. This device seamlessly integrates a USB-to-serial chip with a linear low-dropout voltage regulator circuit, facilitating the conversion of USB signals to 5V or 3.3V serial signal levels, which are compatible with a wide range of servos.