
Product | Feetech HL-3615-C002 6V 2.5Kg Servo | ||
Dimensions | 34×20×23 mm | ||
Weight | 35.8±2 g | ||
Voltage Range | 5V-8.4V | ||
Operating Voltage | 6V (Standard) | 7.4V (High Voltage) | |
No-Load Speed | 0.034 sec/60° (290RPM) | 0.027 sec/60° (365RPM) | |
Stall Torque | 2.5kg.cm | 3.5kg.cm | |
Rated Load | 0.8kg.cm | 1.2kg.cm | |
Operating Temperature | -20℃~60℃ | ||
| HSCODE | 8501109990 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO | CHINA |
HL-3615-C002 | x1 |
M2*4 | x8 |
15cm -1.25mm to 5264 terminal wire | x1 |
20cm -1.25mm terminal wire | x1 |
It's designed for high-speed and moderate torque applications. It offers a speed of 363 RPM and a gear ratio of 1/96, making it ideal for small robotics, robot arms, small products, and low-torque drive applications. This servo provides a balance of speed and torque for a wide range of tasks.