Note:
Based on the succession of the current Raspberry Pi Zero series, the Raspberry Pi Zero 2 W is built around a System-in-Package(SiP) designed for the Raspberry Pi, which integrates the BCM2710A1 chip used by the Raspberry Pi 3 and 512MB of RAM.
The Raspberry Pi Zero 2 W (Wireless) offer 2.4GHz 802.11 b/g/n wireless LAN and Bluetooth 4.2, along with support for Bluetooth Low Energy (BLE), and modular compliance certification. The board incorporates a quad-core 64-bit Arm Cortex-A53 CPU, clocked at 1GHz. At its heart is a Raspberry Pi RP3A0 system-in-package (SiP), integrating a Broadcom BCM2710A1 die with 512MB of LPDDR2 SDRAM.
The upgraded processor provides Raspberry Pi Zero 2 W with 40% more single-threaded performance, and five times more multi-threaded performance, than the original single-core Raspberry Pi Zero.
Parameters | Details |
Form factor | 65mm × 30mm |
Processor | Broadcom BCM2710A1, quad-core 64-bit SoC (Arm Cortex-A53 @ 1GHz) |
Memory | 512MB LPDDR2 SDRAM |
Video | ● HDMI interface ● Composite video |
Multimedia | ● H.264, MPEG-4 decode (1080p30) ● H.264 encode (1080p30) ● OpenGL ES 1.1, 2.0 graphics |
Input power | 5V DC 2.5A |
Operating temperature | -20°C to +70°C |
Interfaces | ● 1x microSD card slot ● 1x mini HDMI port ● 1x USB On-The-Go (OTG) port ● 1x micro-USB power port x1 ● 1x HAT-compatible 40-pin GPIO header ● 1x Composite video via solder test points ● 1x CSI-2 camera connector |
Production lifetime | Remain in production until at least January 2028 |
Attention:
Note:
SAFETY INSTRUCTIONS
To avoid malfunction or damage to this product, please observe the following:
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471800000 |
| COO | Japan |
Raspberry Pi Zero 2 W with Header | x1 |
Raspberry Pi Zero 2 W is the latest product (2021) in our most affordable range of single-board computers. The upgraded processor provides Raspberry Pi Zero 2 W with 40% more single-threaded performance, and five times more multi-threaded performance, than the original single-core Raspberry Pi Zero.
This version is with a pre-soldered 40-pin GPIO header to make it easier to access the GPIO and Power pins.