製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Go from Module Selection to a Working Project
Discover how the Wio family supports your journey from early evaluation to real-world deployment, with setup guides, reference designs, SDKs, KiCad libraries, hands-on testing, and projects built by developers. Explore connectivity options across LoRa, Wi-Fi, BLE, GNSS, and more, then find the module and purchasing path that match your technical requirements, location, and development stage.

Note:

For Wio-S3 antenna selection, we provide the following references to help improve RF performance and ensure compliance with CE/FCC regulations:

For LoRa:

Dipole Antenna (up to 2.00 dBi): This antenna is used for Wio-S3 certification. For more information, please refer to SKU 113070002.
We also provide the LoRa Antenna Kit (SKU 110061501), which includes the dipole antenna and an SMA to I-PEX antenna cable for easier integration.
The SMA to I-PEX antenna cable is also available separately. For more information, please refer to SKU 321990397.
Wio-S3 is an ultra-compact wireless module designed for IoT devices. It combines the high-performance ESP32-S3R8 dual core processor with the SX1262 LoRa chip to provide reliable long range communication.
This module is a versatile solution for developers. It supports LoRaWAN on EU868 and US915 bands, and also provides stable Wi-Fi and BLE 5.0 connectivity. With 16MB Flash and 8MB PSRAM, Wio-S3 offers plenty of memory for edge AI tasks and complex data processing.
 
Wio-S3 is designed with hardware flexibility to meet various integration needs. We offer two versions of the module: one with an onboard IPEX connector and one without an IPEX connector. This provides developers with flexible options to choose the best antenna path for their hardware design.
 
To ensure consistent performance in different environments, it also includes a TCXO for high frequency stability.Small in size but powerful in performance, Wio-S3 module is ideal for many industries. It is perfect for applications such as smart home systems, industrial automation, smart agriculture, low-power IoT sensor hubs and so on.
 
With this module, you can connect to different LoRaWAN server platforms like TheThingsNetwork, Chirpstack, and others.
 

Note

If you have a large quantity request or need any further information on Seeed IIoT products and services, please don't hesitate to contact us directly at [email protected] or click here. We'll be happy to offer you our best discount price. We are excited to see you can scale up and expand your business with our products and services.
  • Edge Intelligence & Computing: Equipped with a dual-core ESP32-S3 and larger memory (16MB Flash / 8MB PSRAM), it provides the processing power required for Edge AI and complex automation tasks that go beyond simple data sensing.
  • High Performance: The transmit power up to 20.9dBm @868/915MHz; -137dBm sensitivity for SF12 with 125KHz BW.
  • Wireless Connectivity: Embedded LoRaWAN protocol with support for global long range frequency plan, also supports 2.4GHz Wi-Fi and BLE 5.0.
  • High Stability: Includes a built-in TCXO to ensure consistent frequency stability and reliable performance under wide temperature conditions.
  • Flexible Hardware Design: Available in two versions (with or without an onboard IPEX connector), offering developers versatile antenna integration options.
  • Abundant Peripherals: Equipped with a variety of GPIO interfaces including UART, I2C, and ADC, providing great flexibility for peripheral expansion.
  • Easy to Use: Comes with built-in command firmware and supports custom product development using an SDK.
  • FCC, CE, Telec Certified

 

仕様

ItemsParameterSpecificationsUnit
CoreMCUXtensa® 32-bit LX7 
Storage16MB Flash, 512KB SRAM 
StructureSize21.6 * 16.5 * 3.3mmmm
Package38 pins, SMT 
Electrical CharacteristicsPower Supply3.0 - 3.6V(@3.3V typical)V
Minimum Sleep Current9.3uAuA
Minimum Standby Current1.43mAmA
Operation Current (Transmitter+MCU)113mA @16dBm in 868MHz typemA
125mA @22dBm in 868MHz type
127mA @22dBm in 915MHz type
Operation Current (Receiver+MCU)5.5mA @BW125kHz, 868MHz typemA
5.7mA @BW125kHz, 915MHz type
Output power20.9dBm max @868MHz LoRadBm
20.74dBm max @915MHz LoRa
Sensitivity@SF12, BW125kHzdBm
Fr(MHz)typemax
868-137-137
915-136.5-136.9
Harmonics
(LoRa)
< -41dBm (2nd Harmonic)dBm
< -49dBm (3rd Harmonic)dBm
InterfaceRFIO2 RF ports (Wi-Fi/BT & LoRa) 
UART3 group of UART 
I2C2 group of I2C 
ADC2 groups of ADC, 12-bit 
NRST1 Manual reset pin input 
SPI1 group of SPI 
 USB1 group of USB 
 BOOT1 Manual Boot pin input 
Working Temperature-40℃ ~ 85℃ 

ハードウェア概要

Diagram

Dimension

Pinout

用途

  • Smart Agriculture: Enables remote monitoring of environmental conditions, supporting precision farming and smart irrigation.
  • Industrial Automation: Supports industrial monitoring and mesh networking, improving system efficiency and reliability in complex environments.
  • IoT Data Logging & Remote Monitoring: Ideal for low-power data loggers and distributed sensing applications, ensuring stable long-range communication.
  • Healthcare & Wearables: Powers health monitoring and wearable devices with reliable data transmission and low-power operation.
  • AIoT & Human-Machine Interface: Supports edge AI applications such as voice and image recognition, as well as touch and interactive control systems.

認証

HSCODE8517799000
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

部品リスト

Wio-S3 (with IPEX antenna connector)
x1

Wio-S3 Wireless LoRa Module with IPEX, ESP32-S3R8, Dual-core Xtensa® LX7 and SX1262 embedded, LoRaWAN, Wi-Fi & BLE, supports EU868 & US915

SKU 100020327
Wio-S3 wireless module is embedded with the ESP32-S3R8 dual core Xtensa® LX7 MCU and the long range SX1262 LoRa chip. It supports LoRaWAN frequency plan on EU868 and US915, as well as 2.4GHz Wi-Fi and BLE 5.0 connectivity. It integrates 16MB Flash and 8MB PSRAM, making it ideal for edge AI processing. This version is equipped with an onboard IPEX antenna connector, allowing the use of an external antenna. Equipped with a TCXO, it ensures stable and accurate RF performance, which is suitable for IoT applications that require long range, high performance, and reliable wireless communication.
JPY¥1265.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy