Wio-S3 is an ultra-compact wireless module designed for IoT devices. It combines the high-performance ESP32-S3R8 dual core processor with the SX1262 LoRa chip to provide reliable long range communication.
This module is a versatile solution for developers. It supports LoRaWAN on EU868 and US915 bands, and also provides stable Wi-Fi and BLE 5.0 connectivity. With 16MB Flash and 8MB PSRAM, Wio-S3 offers plenty of memory for edge AI tasks and complex data processing.
Wio-S3 is designed with hardware flexibility to meet various integration needs. We offer two versions of the module: one with an onboard IPEX connector and one without an IPEX connector. This provides developers with flexible options to choose the best antenna path for their hardware design.
To ensure consistent performance in different environments, it also includes a TCXO for high frequency stability.
Small in size but powerful in performance, Wio-S3 module is ideal for many industries. It is perfect for applications such as smart home systems, industrial automation, smart agriculture, low-power IoT sensor hubs and so on.
With this module, you can connect to different LoRaWAN server platforms like TheThingsNetwork, Chirpstack, and others.
Note:
Limited-Time Offer: From July 1st to August 20th, get one SX1262 module for only $1 by entering coupon code SX1262329 at checkout. Strictly limit 1 unit per customer.
For more information, please click here.
| Items | Parameter | Specifications | Unit | ||
| Core | MCU | Xtensa® 32-bit LX7 | |||
| Storage | 16MB Flash, 512KB SRAM | ||||
| Structure | Size | 21.6 * 16.5 * 3.3mm | mm | ||
| Package | 38 pins, SMT | ||||
| Electrical Characteristics | Power Supply | 3.0 - 3.6V(@3.3V typical) | V | ||
| Minimum Sleep Current | 9.3uA | uA | |||
| Minimum Standby Current | 1.43mA | mA | |||
| Operation Current (Transmitter+MCU) | 113mA @16dBm in 868MHz type | mA | |||
| 125mA @22dBm in 868MHz type | |||||
| 127mA @22dBm in 915MHz type | |||||
| Operation Current (Receiver+MCU) | 5.5mA @BW125kHz, 868MHz type | mA | |||
| 5.7mA @BW125kHz, 915MHz type | |||||
| Output power | 20.9dBm max @868MHz LoRa | dBm | |||
| 20.74dBm max @915MHz LoRa | |||||
| Sensitivity | @SF12, BW125kHz | dBm | |||
| Fr(MHz) | type | max | |||
| 868 | -137 | -137 | |||
| 915 | -136.5 | -136.9 | |||
| Harmonics (LoRa) | < -41dBm (2nd Harmonic) | dBm | |||
| < -49dBm (3rd Harmonic) | dBm | ||||
| Interface | RFIO | 2 RF ports (Wi-Fi/BT & LoRa) | |||
| UART | 3 group of UART, include 18 pins | ||||
| I2C | 2 group of I2C, include 4 pins | ||||
| ADC | 2 groups of ADC, include 20 pins, 12-bit | ||||
| NRST | 1 Manual reset pin input | ||||
| SPI | 1 group of SPI, include 4 pins | ||||
| USB | 1 group of USB, include 2 pins | ||||
| BOOT | 1 Manual Boot pin input | ||||
| Working Temperature | -40℃ ~ 85℃ | ||||
Note:
| Wio-S3-N (without IPEX antenna connector) | x1 |
Wio-S3-N wireless module is embedded with the ESP32-S3R8 dual core Xtensa® LX7 MCU and the long range SX1262 LoRa chip. It supports LoRaWAN frequency plan on EU868 and US915, as well as 2.4GHz Wi-Fi and BLE 5.0 connectivity. It integrates 16MB Flash and 8MB PSRAM, making it ideal for edge AI processing. This version is designed for onboard PCB antenna integration without IPEX connector. Equipped with a TCXO, it ensures stable and accurate RF performance, which is suitable for IoT applications that require long range, high performance, and reliable wireless communication.