
Note:
Starai Arm refers to two robotic arms. Therefore, you need to select two units of this product corresponding to the power interface of your country and add them to the shopping cart.
Product | FY1209900 12V 10A Power Adapter |
Operating Temperature | -29℃~35℃
|
Input | 100~240V 50/60Hz 2.5A 180VA |
Output | 12V 9.9A 118.8W |
| HSCODE | 8504401400 |
| USHSCODE | 8504409510 |
| UPC | |
| EUHSCODE | 8504400000 |
| COO | CHINA |
12V 10A Power Adapter | x1 |
Power Cord (CN) | x1 |
FY1209900 12V 10A Power Adapter is the power supply for Fashionstar Star Arm Violin and Viola. Its DC output connector is XT30. AC input connector is IEC C8. The follower arm and the leader arm each need one FY1209900 power adapter.