製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

  • Switch selection: The 115VAC or 230VAC input can be switched by the red switch on the side.
  • Reliable Quality:The casing is exquisite and the height is only 30mm. It can withstand a 5G vibration test.
  • Fan efficiency:A silent fan with high wind power, capable of withstanding long-term continuous operation. The fan will be activated when RTH3 is greater than 50℃; and it will be deactivated when RTH3 is less than or equal to 40℃.
  • Multiple protections:short circuit protection, overload protection, overvoltage protection, overcurrent protection, overheating protection.
  • Surge resistance:Capable of withstanding a 300VAC surge input for 5 seconds.
  • High efficiency in power conversion:The LRS series has an electric power conversion efficiency ranging from 90% to 88%, and the heat loss it generates is half that of a 80% energy-efficient power supply.
  • Ultra-low no-load loss:The LRS series features no-load losses ranging from 0.2W to 0.75W, meeting energy-saving requirements.

仕様

Product

LRS-350-12 12V 29A Power Supply

Operating Temperature

-25℃~70℃

Input

90 ~ 132VAC / 180 ~ 264VAC(by switch)

240 ~ 370VDC(switch on 230VAC)

47 ~ 63Hz 6.8A/115VAC 3.4A/230VAC

Output

12V 29A 348W

Connection type

Full bridge

Dimension

215*115*30mm(L*W*H)

Weight

760g

ハードウェア概要

 

 

 

 

用途

  • Industrial automation machinery
  • Industrial control system
  • Mechanical and electrical equipment
  • Electronic instruments, equipments or apparatus

ドキュメント

認証

HSCODE8504401400
USHSCODE8504409510
UPC
EUHSCODE8504400000
COOCHINA

部品リスト

12V 29A Power Supply

x1

fixed trestles

x4

screws

x4

Terminal cover plate

x1

LRS-350-12 12V 29A Power Supply(Only for StarAi Arm Cello)

SKU 100051368

LRS-350-12 12V 29A Power Supply is the switching power supply for Fashionstar StarAi Arm Cello. Its DC output and AC input connectors are screw terminals.

JPY¥7123.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy