製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

Would need 12V 300W Power Supply with XT60 connector or loose wires for screw terminals. Customers can purchase LRS-350-12 12V 29A Power Supply as power supply option. 

You must use the power supply we recommend. We accept no responsibility for any robotic arm malfunctions, damage, or safety issues caused by the use of power supplies from other brands.

  • Pre-assembled Provides ready-to-use 7 DOF robot follower arm for human training, which is the perfect end-to-end learning.
  • Real-world task capable Could be used for real-world grasping taks with 750g working payload and 670mm reach.
  • Self-sustaining suspension Arms could be held at any position after pressing the button, enabling easier data collection.
  • LeRobot framework compatible Provides SDK under Huggingface Lerobot framework for easier data collection and training.
  • Supported ROS2, Moveit2 and Isaac Sim It supports ROS2 for publishing and subscribing to robotic arm data topics and controlling the robotic arm, and also supports MoveIt2 for inverse kinematics calculation, as well as simulation in Isaac Sim.
  • Open-Source SDK Supports Python and C++ SDK Development.

仕様

Note: Power Adapter NOT included. Follower Arm needs a 12V 300W Power Supply with XT60 connector or loose wires for screw terminals. 

 

Module

Follower Arm | Cello

Degrees of Freedom

6+1

Reach

670mm

Payload

750g (with 70% reach)

Repeatability

2mm

Servos

RX18-U100H-M x3

RX8-U50H-M x2

RX8-U51H-M x2

Parallel Gripper Kit

√

Wrist Rotate

√

Hold at any Position

√

Wrist Camera Mount

√

Works with LeRobot

√

Works with ROS2

√

Works with Movelt

√

Works with Gazebo

√

Communication Hub

UC-01

Power Supply

12V / 300W (XT60 / Screw Terminal)

Weight

3.15kg

Operating Temperature

-10℃~60℃

ハードウェア概要

 

用途

Imitation learning and Reinforcement learning

The LeRobot framework is compatible with the Fashionstar star arm. It provides complete data collection, training, and deployment for teaching the robotic arm, and also has a comprehensive simulation platform. On the Nvidia Jetson edge device, it's easy and quick to train a customized robotic arm to complete grasping and placing tasks. For detailed tutorials, please refer to: LeRobot - NVIDIA Jetson AI Lab

 

認証

HSCODE9023009000
USHSCODE9023000000
UPC
EUHSCODE9023001000
COOCHINA

部品リスト

Follower Arm Cello

x1

Follower Arm Cello gripper

x1

Cubes

x4

F clamps

x2

Allen wrench

x1

Screw pack

x1

Copper ring to XT60 power cable

x1

 

Note: Power Adapter NOT included.Follower Arm needs a 12V 300W Power Supply with XT60 connector or loose wires for screw terminals. 

Fashionstar StarAi 7 DoF Robot Follower Arm Cello, compatible with Hugging Face LeRobot

SKU 100049805

Fashionstar StarAi Arm Cello is an affordable pre-assembled servo-based 7 DOF robotic follower arm that is perfect for end-to-end learning. It can be trained to complete real-world grapsing tasks, with a 750g working payload and great positional accuracy. It is a pre-assembled follower arm that can be used for training. It can be used under Huggingface LeRobot framework and ROS2.

JPY¥221425.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy