製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

  • Power Adapter NOT included.Would need 12V10A Power Adapters with XT30 connector or loose wires for screw terminals x1 and 300W Power Supply with XT60 connector x1 .
  • You must use the power supply we recommend. We accept no responsibility for any robotic arm malfunctions, damage, or safety issues caused by the use of power supplies from other brands.
  • Pre-assembled Provides ready-to-use 7 DOF robot arm kit for end-to-end learning. One leader arm for human demonstration, and one follower arm for learning.
  • Real-world task capable Could be used for real-world grasping taks with 300g working payload and 470mm reach
  • Self-sustaining suspension Arms could be held at any position after pressing the button, enabling easier data collection
  • LeRobot framework compatible Provides SDK under Huggingface Lerobot framework for easier data collection and training
  • Supported ROS2, Moveit2 and Isaac Sim It supports ROS2 for publishing and subscribing to robotic arm data topics and controlling the robotic arm, and also supports MoveIt2 for inverse kinematics calculation, as well as simulation in Isaac Sim.
  • Open-Source SDK Supports Python and C++ SDK Development
  • Button Hover Simulates gravity compensation, allowing the robotic arm to hover at any position via a button.

仕様

ハードウェア概要

用途

Imitation learning and Reinforcement learning

The LeRobot framework is compatible with the Fashionstar star arm. It provides complete data collection, training, and deployment for teaching the robotic arm, and also has a comprehensive simulation platform. On the Nvidia Jetson edge device, it's easy and quick to train a customized robotic arm to complete grasping and placing tasks. For detailed tutorials, please refer to: LeRobot - NVIDIA Jetson AI Lab

認証

HSCODE9023009000
USHSCODE9023000000
UPC
EUHSCODE9023001000
COOCHINA

部品リスト

Leader Arm Violin

x1

Follower Arm Cello

x1

Cubes

x4

Allen wrench

x1

Screws

x2

Clamps

x2

 

Note: 

Power Adapters NOT included

Would need 12V10A Power Adapters with XT30 connector or loose wires for screw terminals x1 and 300W Power Supply with XT60 connector x1

Fashionstar Starai 7 DoF Robot Arm Cello Violin, compatible with Hugging Face LeRobot

SKU 114090080

Fashionstar Starai Arm Cello Violin is an affordable pre-assembled servo-based 7 DOF robotic arm kit that is perfect for end-to-end learning. It can be trained to complete real-world grapsing tasks, with a 750g working payload and great positional accuracy. It includes one leader arm for demonstration, and one follower arm, both pre-assembled. It can be used under Huggingface LeRobot framework and ROS2.

JPY¥284735.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy