LPWAN Asset Tracker Dev Kit for Amazon Sidewalk – Wio Tracker 1110
The LPWAN Asset Tracker Dev kit is an open source platform for tracking that supports the Amazon Sidewalk network. It achieves indoor&outdoor positioning and environmental monitoring, powered by the LR1110 and Nordic nRF52840 chips, and compatible with Grove sensors.
YOU MAY LIKE THIS
PRODUCT DETAILS
The LPWAN Asset Tracker Dev kit is based on Wio-WM1110 Wireless Module, gathers location data via passive WiFi scanning or GNSS, and communicates with the Amazon Sidewalk network bridges using the BLE and/or LoRa radios.
Note:
Amazon Sidewalk is currently only available in the US. For other regions, you can also choose the Wio Tracker 1110 Dev Board, which is compatible with the worldwide LoRaWAN® network.
Feature
- Support Amazon Sidewalk Network
- Offers multiple connectivity options including: LoRa®, GNSS(GPS/BeiDou), Bluetooth, Wi-Fi Sniffer
- Supports over 300+ Seeed Grove Sensors: Making it highly adaptable for different tracking and sensing requirements.
- Onboard temperature sensor, humidity sensor, and a 3-axis accelerometer: Capturing a wide range of environmental and motion data
- Fully Open Source Platform: Leverage the extensive LR1110 and nRF52840 open-source ecosystem for infinite application possibilities
Description
Amazon Sidewalk Supported
Amazon Sidewalk is an encrypted free-to-connect long-range network that provides persistent connectivity for billions of devices. It anonymously connects smart devices together and creates a highly reliable shared community network that you can use to create more cost-effective connected solutions.
Multiple positioning technologies
The LPWAN Asset Tracker Dev kit – WM1110 integrates Multi-Purpose Radio Front-End Targeting Geolocation Purposes. It's equipped with GNSS dedicated to outdoor positioning, as well as Wi-Fi Sniffer and Bluetooth scanning for indoor positioning. It's able to automatically transition between outdoor and indoor activities, replacing the need to build different trackers for indoor or outdoor use, this provides all-around location coverage while reducing complexity and cost.
Rich peripherals
In addition to the onboard temperature and humidity sensor(SHT41) and 3-axis accelerometer(LIS3DHTR), it features a series of peripheral interfaces and supports ADC/UART and IIC transmission protocols, which can be connected to 300+ Grove modules, enabling easy upgrades to smarter solutions.
Build an asset tracker application using Amazon Sidewalk
Learn about Amazon Sidewalk and AWS IoT Core for Amazon Sidewalk and how to connect the LPWAN Asset Tracker Dev kit to the wide-reaching Amazon Sidewalk network and integrate with AWS IoT Core.
At AWS re:Invent 2023, the AWS IoT team organized the IOT303 Asset Tracking Workshop. Over 200 developers participated and built their first asset-tracking solutions using the kit, Amazon Sidewalk network, AWS IoT Core, and Amazon Location Service.
Hardware Overview
Application
Specification
LoRa® and Positioning (Semtech LR1110)
Frequency Plan |
863~928MHz |
Sensitivity |
-125dBm @125K/SF7 -141dBm @125K/SF12 |
Output Power |
20dBm max @LoRa® |
Positioning Technology |
GNSS(GPS/BeiDou), WiFi Sniffer |
Range |
2~10km (Depends on antenna and environment) |
Bluetooth(Nordic nRF52840)
Bluetooth |
Bluetooth 5.3 |
Flash |
1MB |
RAM |
256KB |
Protocol |
Bluetooth LE, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT and 2.4 GHz proprietary stacks |
Output Power |
6dBm max @Bluetooth |
General
Voltage - supply |
5V (USB 2.0 Type-C) |
|
Battery Connector |
4.5V |
|
Interface |
RFIO |
GNSS Antenna Connector* 1 LoRa Antenna Connector* 1 |
USB type-C |
* 1 |
|
Grove Interface |
ADC* 1I2C* 1UART* 1 Digital*3 |
|
Button |
USER |
Configurable button |
RESET |
Reset |
|
Exterior FLASH Memory |
2M |
Onboard Sensors
TH Sensor (SHT41) |
||
Range |
Accuracy |
|
Temperature |
-40~125°C |
± 0.2°C |
Humidity |
0~100%RH |
±1.8%RH |
3-Axis Accelerometer(LIS3DHTR) |
|
Range |
±2g, 4g, 8g, 16g |
Bandwidth |
0.5Hz ~ 625Hz |
Sensitivity (LSB/g) |
1000 (±2g) ~ 83 (±16g) |
Part List
Wio Tracker 1110 Dev Board |
x1 |
Lithium-ion Battery (3.7V-1000mAH) |
x1 |
3M thick bubble cotton double-side adhesive |
x1 |
Plastic Packing Box |
x1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |