OpenClaw OpenClaw
⌘ K
Loading...

reCamera Gimbal 2002w(8G) - AI Camera with adjustable Yaw & Pitch

reCamera Gimbal is a fully open-source, modular AI camera with brushless pan-tilt motors that provide 360° yaw and 180° pitch motion. It runs Linux on an embedded AI SoC with 1 TOPS @ INT8 performance and includes built-in YOLO models and Node-RED for low-code AI development. it is a motion-enabled smart eye for any system. reCamera is the go-to AI camera for YOLO at the edge.

¥36,808.00
In stock
  • 10+: ¥36,176.00
Product Type
reCamera
reCamera Gimbal
Core Board
reCamera HQ PoE
Wireless Capability
None
Wi-Fi Module
Memory
8GB
64GB
-
+
Product Details
Wiki & Learn
Reviews