製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

Ai-WB2-32S-Kit is a development board based on the Ai-WB2-32S module. This module is equipped with a BL602 chip as the core processor and supports Wi-Fi&BT. It can be widely used in the Internet of Things(IoT), mobile devices, wearable electronic devices, smart homes, and other fields.

Features

  • Outstanding RF performance: Powerful BL602 chip and onboard PCB antenna support Wi-Fi 802.11b/g/n protocol and BLE 5.0 protocol
  • Coexistence of multiple working modes: Support Station+BLE and Station+SoftAP+BLE working modes
  • Low power consumption: Lowest as 12uA(deep sleep mode), with multiple sleeping modes available
  • Ready for productization: universal AT instruction can be quickly compatible with other modules.
  • User-friendly development environment: Supports secondary development and integrates Windows and Linux development environment


Description

Ai-WB2-32S-Kit is a development board designed for the Ai-WB2-32S module. Ai-WB2-32S is a Wi-Fi & BT module equipped with a BL602 chip as the core processor and supports Wi-Fi 802.11b/g/n protocol and BLE 5.0 protocol. The BL602 chip has a built-in 32-bit RISC CPU with low consumption, 276KB RAM, and a wide range of peripheral interfaces, including SDIO, SPI, UART, VDC, IR remote, PWM, ADC, DAC PIR, and GPIO. Outstanding Wi-Fi RF and BLE RF performance with spectrum range within 2400~2483.5MHZ.

Ai-WB2-32S-Kit support an operating temperature between -40℃ to 85℃, and a storage environment of -40℃~125℃m <90%RH. It supports three power supply modes: Type-C(recommended), 5V and GND pin, and 3V3 and GND pin, supplying current≥500mA.

Ai-WB2-32S-Kit also features high Wi-Fi security, which supports WPS/WEP/WPA/WPA2 Personal/WPA2 Enterprise/WPA3. It requires special precautions during handling due to its electrostatic sensitivity, the foam and electrostatic bag are provided for packaging.

Ai-WB2 Series module AT command application example

  • Combo-AT Debugger (highly recommended): click here
  • AT firmware tutorial, connect to router, as TCP client, establish single connection and realize transparent transmission: click here 
  • Ai-WB2 module's TCP-based MQTT connection server usage example: click here
  • Ai-WB2 module TLS-based MQTT connection server usage example: click here
  • Ai-WB2 series module establishes an SPP connection to the mobile phone and transmits data in UART-Bluetooth LE trans transmission mode: click here 
  • Ai-WB2 series module HTTP client HEAD and GET request method: click here
  • Ai-WB2 series module HTTP client POST request method: click here 

Ai-WB2 Serial connect Clouds

Application

  • Internet of Things(IoT)
  • Mobile devices
  • Wearable electronic devices
  • Smart homes

 

Specification

ModelAi-WB2-32S-Kit
PackageDIP-38
Size55.05*25.4(±0.2)mm
AntennaOn-Board PCB antenna
Frequency2400 ~ 2483.5MHz
Operation temperature-40℃ ~ 85℃
Storage environment-40℃ ~ 125℃,<90%RH
Power supplySupply voltage 3.3V or 5V Supply current ≥ 500mA
InterfaceUART/GPIO/ADC/PWM/I2C/SPI
I/O15
Serial port rateDefault value: 115200 bps
SecurityWPS/WEP/WPA/WPA2 Personal/WPA2 Enterprise/WPA3
FlashDefault: 4MByte

 

Hardware Overview

 

Partlist

Ai-WB2-32S-Kit1

認証

HSCODE8517799000
USHSCODE8517790000
UPC
EUHSCODE8517180000
COOCHINA

Ai-WB2-32S-Kit-BL602 based Wi-Fi&Bluetooth5 module with onboard antenna and 4MByte Flash, Ideal for mobile devices, Smart Home

SKU 102991715

Ai-WB2-32S-Kit is a development board based on the Ai-WB2-32S module. This module is equipped with a BL602 chip as the core processor and supports Wi-Fi&BT. It can be widely used in the Internet of Things(IoT), mobile devices, wearable electronic devices, smart homes, and other fields.

JPY¥554.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy