Product Details
Wiki & Learn
Reviews
Download PDF

Feature

 

Special Deal:

  • Enjoy an automatic 10% off when you purchase any two or more devices from T1000-E (SKU:114993369)、Wio Tracker L1 series (SKUs:114993648, 114993649, 114993653, 114993654) and Solar Node series (SKUs: 114993633, 114993643). 
  • US Warehouse: Enjoy FREE UNIUNI shipping on orders under $50! (Excludes XIAO & Raspberry Pi series)
  • New customers please register in the navigation bar at the bottom of the website to receive a $5 coupon. The coupon will be in the email, please check for it.
  • The $5 coupon and the discount cannot be used in combination, please select one on the checkout page.

SenseCAP T1000-E is a ready-to-use GPS tracker powered by the Meshtastic network, built for off-grid communication and location sharing.Using low-power, long-range LoRa mesh networking, it allows you to send messages and share location even without cellular signal or internet access. Simply pair it with the Meshtastic mobile app to stay connected during hiking, camping, emergency response, and other outdoor activities.

Want to know more about Meshtastic?

If you are in an environment without mobile signal or internet connection, such as during hiking, camping, emergency rescue, or other outdoor activities, as long as you and your companions each have a T1000-E and are paired with your phones, you can communicate and locate each other using the Meshtastic app.

The T1000-E is the same size as a card and is only 6.5 mm thick, making it very portable.

The T1000-E comes with a 4-pin charging cable.

  • Charging
  • Device Firmware Upgrade
  • Log Viewing

Three carrying accessories for your SenseCAP T1000 Tracker:Snap Hook、Adhesive Back Clip、Nylon Lanyard

Other additional features

  • Multi-protocol support: Featuring nRF52840 and LR1110, it supports LoRa (global ISM bands in the 863-928 MHz range). After purchasing the T1000-E, you can freely choose your region in the Meshtastic app. It also supports Bluetooth 5.0, Thread, and Zigbee, ensuring compatibility with a wide range of devices and networks.
  • Powerful Positioning Capabilities: Integrated with the Mediatek‘s AG3335 GPS chip, it provides high-precision positioning services.
  • Expandable Interfaces: Designed with four pogo pins, it supports USB interface for DFU (Device Firmware Upgrade), serial logging, and API interface, simplifying device management and debugging.
  • Open Source Support: Compatible with the Meshtastic open-source mesh networking protocol, suitable for long-range and low-power communication needs.

Specification

  • General

Network protocol

LoRa(Supports 863-928 MHz range), Bluetooth v5.1

Temperature

Range: -20 to 60℃;

Accuracy: ± 1℃ (min ±0.5℃, max ±1℃)

Resolution: 0.1℃

Light

0 to 100% (0% is dark, 100% is brightest)

3-Axis Accelerometer

3-Axis Accelerometer to detect movement

(Not currently used in the Meshtastic firmware)

LED and Buzzer

1*LED and 1* buzzer to indicate status

Button

1* Button to operate

Antenna

Internal (GNSS/LoRa/Wi-Fi/BLE)

Communication Distance

2 to 5km (depending on antenna, installation, and environments)

IP Rating

IP65

Dimensions

85 * 55 * 6.5 mm

Device Weight

32g

Operating Temperature

-20℃ to +60℃

Operating Humidity

5% - 95% (No condensation)

Certification

CE /FCC

  • Battery

Battey Capacity

Rechargeable lithium battery, 700mAh

Battery Life Monitoring

Periodic uplink battery level

Charge Cable

(Adapter not included)

USB magnetic charging cable, 1 meter

Power Input Voltage

4.7 to 5.5V DC

Charging Temperature Limit

0 to +45℃

Hardware Overview

Application

If you've got a IP65 rating Meshtastic device with GPS, temperature, lightness and motion (3-Axis Accelerometer) sensors, numerous potential applications await. Use the Meshtastic APP to communicate with low-power, long-range LoRa® devices via your phone. Connect with nearby nodes, participate in group chats, and share geographic locations—all in areas without cellular coverage.

Recommended Use Cases:

  • Asset Tracking: Track the movement and location of your assets and monitor environmental and moving conditions in real-time where the asset is located for better management.
  • Outdoor Adventure: Use this ready to deploy Meshtastic device for off-grid communication with your hiking or camping group. The GPS can help track locations, while temperature and motion sensors can provide real-time environmental and movement data to ensure safety.
  • Environmental Monitoring: Collect and transmit environmental data. Deploy the device in remote areas to monitor and log temperature and lightness over time, contributing to local weather data collection. Use the device to track and monitor environmental conditions in wildlife habitats, aiding in research and conservation efforts.

Certification

HSCODE9031809090
USHSCODE8517180050
UPC
EUHSCODE9013101000
COOCHINA

Part List

Tracker T1000-E

x1

USB Cable (Adapter not included)

x1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

FAQ

Unlike traditional GPS trackers that depend on cellular networks, the SenseCAP T1000-E is a Meshtastic-compatible GPS tracker designed for off-grid communication and location sharing. Here are the key differences: ① No Monthly Subscription Fees – The T1000-E does not require a SIM card or recurring cellular service plan, helping reduce long-term costs. ② Meshtastic-Compatible LoRa Mesh Networking – It uses LoRa mesh technology to relay messages and GPS locations through nearby nodes, extending communication beyond direct point-to-point connections. ③ Long Battery Life – Powered by LoRa, a long-range and low-power communication technology, the T1000-E can operate for several days on a single charge, making it ideal for extended outdoor use. ④ Reliable Off-Grid Communication – Stay connected in remote areas where mobile coverage is limited, as well as in crowded environments where cellular networks may become congested. It is ideal for hiking, camping, emergency preparedness, large festivals, races, and outdoor expeditions. ⑤ GPS Tracking and Messaging in One Device – In addition to location sharing, the T1000-E supports Meshtastic messaging, enabling both communication and coordination in the field. ⑥ Built for Outdoor Use – With its compact form factor and IP65-rated protection, the T1000-E is designed to withstand real-world outdoor environments. If you're looking for a Meshtastic GPS tracker, LoRa GPS tracker, off-grid GPS device, or a GPS tracker without monthly fees, the SenseCAP T1000-E offers a practical alternative to conventional GPS tracking solutions.
A: Meshtastic devices are best suited for situations where traditional cellular or Wi-Fi networks are unavailable or unreliable. Common use cases include: ●Outdoor activities such as hiking, camping, and expeditions ●Disaster response and emergency communication ●Community mesh networks in remote areas ●Industrial monitoring and asset tracking The SenseCAP Card Tracker T1000-E for Meshtastic is particularly suitable for these use cases due to its compact form factor, robust mesh networking capability, and portable, off-grid design, making it practical for everyday carry and field deployment.
A: Battery life varies by device design and usage pattern, but Meshtastic devices are generally built for low-power operation to support extended use in the field. The SenseCAP Card Tracker T1000-E for Meshtastic is a compact, card-sized node weighing about 32 g and offers up to 2 days of battery life under typical usage conditions, balancing portability and runtime.
A: Meshtastic devices typically provide several kilometers of range per hop, depending on terrain, antenna placement, and environmental conditions. Because Meshtastic uses a mesh architecture, overall coverage can be extended by relaying messages through multiple nodes. The SenseCAP Card Tracker T1000-E for Meshtastic uses a high-performance LoRa module and optimized antenna design, commonly achieving 2–5 km per hop in typical outdoor environments.
Meshtastic communication devices are commonly valued for the following features: Long-Range LoRa Communication ●Uses LoRa for multi-kilometer communication per hop ●Suitable for off-grid environments without cellular or Wi-Fi Decentralized Mesh Networking ●Devices form a self-healing mesh network ●Messages can be relayed across multiple nodes to extend coverage End-to-End Encryption ●AES-256 encryption protects message privacy ●Prevents unauthorized access and message tampering Low Power Consumption ●Optimized for long battery life ●Designed for continuous use without frequent recharging Mobile App Integration ●Configuration and messaging via iOS and Android apps ●Simple device setup and firmware updates SenseCAP Card Tracker T1000-E Highlights ●Card-sized and lightweight (~32 g) for everyday carry ●Durable build with high-quality antenna design ●IP65 dust-tight and water-resistant enclosure ●Suitable for outdoor, industrial, and emergency scenarios
A: Yes. Meshtastic devices are well suited for outdoor adventures and off-grid communication scenarios. They use LoRa technology to create a decentralized mesh network that works without cellular or Wi-Fi coverage, making them useful for hiking, camping, expeditions, and large outdoor events. The SenseCAP Card Tracker T1000-E for Meshtastic is designed for these environments. It features an IP65-rated enclosure, an optimized antenna design, and up to 2 days of battery life, helping maintain reliable communication even in remote or challenging terrain.

SenseCAP Card Tracker T1000-E for Meshtastic

SKU 114993369

The SenseCAP T1000-E is a compact Meshtastic device designed for off-grid communication and location sharing. About the size of a credit card, it can be easily carried or attached to gear for outdoor use. Powered by Semtech’s LR1110 LoRa transceiver (863–928 MHz), Nordic’s nRF52840 processor, and the Mediatek AG3335 GNSS module, it enables reliable long-range LoRa communication and location updates within Meshtastic networks.

JPY¥6316.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy