Product Details
Wiki & Learn
Reviews
Download PDF

Feature

A Meshtastic Device You'll Actually Carry

SenseCAP MeshTracker X1 is designed for people who need reliable communication and location sharing beyond cellular networks—whether in the outdoors, at large events, or during emergency situations. With a truly portable form factor and rugged IP66 protection, it brings Meshtastic connectivity into everyday carry and real field use.

  • Ultra-Precise Dual-Band GPS Tracking

Powered by dual-band L1+L5 GNSS and a built-in barometer, MeshTracker X1 delivers more reliable positioning and altitude awareness than single-band GPS. It is also the world's first card-sized Meshtastic device with dual-band GPS.

  • Reliable Long-Range Communication

Tested at 915 MHz, MeshTracker X1 enables reliable communication over distances of up to 8 km in open line-of-sight conditions, keeping teams connected during outdoor adventures, events, and emergency situations.

  • Next-Generation LoRa Connectivity (LR2021)

Powered by Semtech LR2021, MeshTracker X1 delivers stronger RF performance with up to -141 dBm sensitivity and 2.6 Mbps FLRC data rates for faster, more reliable mesh communication, creating a foundation for future features like voice and image transmission.

  • Card-Sized Design, Easy to Carry

Slim and lightweight, MeshTracker X1 is designed for everyday carry during outdoor adventures. Wear it on a lanyard, attach it to a backpack, secure it to a bike bag, or simply slip it into your pocket for effortless off-grid connectivity.

  • Flexible Vibration & Sound Alerts

MeshTracker X1 provides flexible notification options with built-in vibration and buzzer feedback. Stay aware of incoming messages whether you're in a noisy event, riding outdoors, or exploring quiet trails where you prefer minimal distractions.

  • IP66 Rugged Outdoor Protection

Built with IP66-rated protection against dust and water, ensuring reliable performance in harsh outdoor environments such as rain, mud, and dusty trails.

  • USB-C Connectivity

Standard USB-C interface for charging, firmware updates, and debugging, designed for rugged outdoor use and everyday convenience.

  • Extended Battery Life

A highly integrated, card-sized form factor optimized around a high-capacity 1100mAh battery, delivering up to 5 days of runtime while remaining compact and portable for outdoor carry and off-grid communication.

Specification

 
Main ControllerNordic nRF52840
LoRaSemtech LR2021Frequency Range: 863–928 MHz
MAX TX Power: 22 dBm
WirelessBluetooth (v5.0)
LED1 × RGB
Buzzer1 × buzzer to indicate status
Button1 × button to operate
Vibration1 × DRV2605L
SensorAir PressureRange: 300–1100 hPa
Accuracy: ±0.06 hPa
Resolution: 0.06 Pa
Temperature
(Read from barometer)
Range: −40–85°C
Resolution: 0.0006°C
* IMU + Magnetometer* Not available in this model
Available on NEW SKU currently in development.
BatteryBattery CapacityRechargeable high-voltage battery, 1100 mAh
Battery Life MonitoringPeriodic uplink battery level
Charging Protocol[NEW] USB Type-C charging
Power InputDevice: 5 V, 0.55 A
Battery: 4.4 V, 0.22A
Fully-charged cut-off voltage4.37V
Charging Temperature Limit5 to +45℃
AntennaInternal (GNSS/863-928MHz LoRa/Bluetooth)
Communication DistanceUp to 8 km
IP Rating[NEW] IP66
Dimensions90 × 57 × 8 mm
Device Weight45 g
Operating Temperature−20 to 60℃
CertificationCE/FCC/RoHS/TELEC
*X1 is developed to be a product series, in which NEW SKU to be launched in the future will be equipped with IMU and magnetometer.

Hardware Overview

  • Hardware Diagram
X1 Diagram

* Schematic of the new device under development

Application

From crowded festivals to remote mountain trails, MeshTracker X1 helps you stay connected, share locations, and coordinate with your group—even when cellular networks are unavailable or overloaded.

Recommended Use Cases:

  • Hiking & Outdoor Adventures

Stay Connected Beyond Cell Coverage

Whether hiking through forests, exploring mountain trails, or backpacking into remote areas, MeshTracker X1 lets your group share locations and communicate when mobile coverage disappears.

  • Cycling & Skiing

Track, Coordinate, and Ride Together

Perfect for fast-moving outdoor activities such as cycling and skiing. Monitor team locations in real time and reconnect quickly when the group spreads out across changing terrain.

  • Festivals, Events & Races

Never Lose Your Group in the Crowd

Stay connected during music festivals, outdoor events, marathons, or large gatherings where mobile networks can become unreliable. Share real-time locations, exchange messages, and quickly regroup without relying on cellular service.

  • Safety & Emergency Preparedness

Communication When It Matters Most

When disasters disrupt traditional infrastructure or networks become unavailable, MeshTracker X1 enables off-grid communication and location sharing to support coordination, response, and community resilience.

Certification

HSCODE8517629990
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

MeshTracker X1 (with built-in battery)
x1
20cm Type-C Cable
x1
Leather Keychain
x1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

FAQ

SenseCAP MeshTracker X1 is a card-sized Meshtastic GPS tracker designed for off-grid communication and outdoor tracking when cellular networks are unavailable or unreliable. It is ideal for hikers, cyclists, outdoor explorers, event participants, and anyone who needs location sharing and messaging beyond traditional mobile coverage.
Yes. MeshTracker X1 uses Meshtastic and LoRa mesh communication to exchange messages and share locations without relying on cellular networks, Wi-Fi, or internet access. Devices communicate directly through the mesh network, making it suitable for remote areas, outdoor adventures, and emergency scenarios.
MeshTracker X1 can achieve communication distances of up to 8 km in open line-of-sight conditions during testing at 915 MHz. Actual range depends on factors such as terrain, antenna orientation, environmental interference, and network conditions. Mesh networking allows messages to travel further through connected nodes.
MeshTracker X1 and satellite communicators serve different purposes. MeshTracker X1 is designed for local off-grid communication through LoRa mesh networks, making it ideal for groups traveling together within mesh coverage. Unlike satellite devices, it does not require a subscription or satellite connection, but communication range depends on available mesh nodes.
MeshTracker X1 provides up to 5 days of battery life on a single charge, depending on usage patterns, GPS settings, communication frequency, and environmental conditions.
MeshTracker X1 is designed with next-generation LR2021 LoRa technology, providing higher data capability for future software expansion. Future features may include richer data transmission such as voice and image capabilities as the ecosystem develops.Please stay tuned!
Both MeshTracker X1 and SenseCAP T1000-E are compact Meshtastic devices designed for off-grid communication. Choose MeshTracker X1 if you need higher-accuracy positioning, stronger communication performance, USB-C charging, longer battery life, and a more rugged design for demanding outdoor activities. Choose SenseCAP T1000-E if you prioritize an ultra-lightweight, compact tracker for everyday location sharing and casual outdoor use.

SenseCAP MeshTracker X1 for Meshtastic

SKU 100093876
The world's first card-sized Meshtastic® device with dual-band GPS. Built for reliable off-grid communication, MeshTracker X1 is an IP66-rated Meshtastic GPS tracker supporting 863–928 MHz frequencies. Powered by the latest Semtech LR2021 LoRa chip, it features BLE 5.0, USB-C connectivity, up to 5 days of battery life, and a compact, outdoor-ready design.
JPY¥7898.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy