製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note:

  • From China warehouse to the United States, choose "US Direct Group Shipping" to enjoy duty-free!
  • US Warehouse: Enjoy FREE UNIUNI shipping on orders under $50! (Excludes XIAO & Raspberry Pi series)
  • The Wio Tracker L1 Series is available in four versions—choose the one that best fits your needs.

  • Upgraded Enclosure

The Wio Tracker L1 Pro now features a PC+ABS injection-molded enclosure, offering better durability and consistency than traditional 3D-printed nylon housings

To match different preferences and setups, it is also available in two color options.

Purchase links for the two color versions are provided below.

Orange-Case

Blue-Case

  • Pre-flashed with Meshtastic firmware

Ready to use out of the box with pre-installed Meshtastic firmware for seamless setup.

  • Triple Power Supply Options

Equipped with a built-in 2000 mAh battery, Type-C fast charging, and solar input support, enabling flexible deployment in diverse environments—perfect for outdoor and mobile use.

  • High Expandability

Fully compatible with the Grove Ecosystem (The list of supported sensors is provided below.), and includes PTH headers and an SWD debugging interface for custom hardware expansion and advanced development.

仕様

Processor

Nordic nRF52840ARM® Cortex®-M4 with FPU runs up to 64 MHz

On-chip Memory

1 MB flash and 256 kB RAM

Wireless

LoRa: Based on Wio-SX1262, supports 862-930MHz

Bluetooth 5.0

GPS

L76K(GPS,BeiDou,GLONASS,QZSS)

OLED Display

Size: 1.3 inch

Resolution: 128*64 pixels

Active Area(mm): L34.5*W23.0*H1.47

Power

Type-C: 5v---1A

Solar energy interface(2.0mm 2p):5V---1A

Battery interface(1.0mm 2p JST): 3.7v---1A

Certification

FCC, CE, RoHS

ハードウェア概要

  • Diagram

Explore what our community has built!

Discover all the amazing projects from the Meshtastic Device Design Challenge — powered by Seeed and Hackster.io and Meshtastic.
See how community members around the world used Wio Tracker L1 Series to bring their creative ideas to life.

[View All Community Projects]

用途

認証

HSCODE8526919090
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

部品リスト

Wio Tracker L1 Pro for Meshtastic with 1.3-inch OLED Display, ABS+PC Enclosure and 3.7V 2000mAh Lithium Polymer Battery

x1

LoRa Antenna

x1

IPEX1 to RP-SMA RF Cable, 60mm

x1

IPEX1 to SMA RF Cable, 50mm

x1

Metal Key Ring

x1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

Wio Tracker L1 Pro

SKU 114993649

The Wio Tracker L1 Series is a low-power Meshtastic node designed for reliable LoRa mesh communication. It integrates a long-range LoRa radio (862–930 MHz), Nordic’s nRF52840 processor, and an L76K GPS module for efficient messaging and accurate location tracking within Meshtastic networks.The L1 Pro version is a fully integrated Meshtastic device featuring an OLED display, rechargeable battery, and a durable enclosure. Ready to deploy out of the box, it enables quick setup of a Meshtastic node for off-grid communication and outdoor networking.

JPY¥6806.00
¥7582.00
Save ¥776.00(10%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy