製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Sales:

  • 10% off is automatically applied at checkout.
  • From China warehouse to the United States, choose "US Direct Group Shipping" to enjoy duty-free!

What is Meshtastic?

Meshtastic® is an open-source communication system built on LoRa technology that enables decentralized mesh networks.Meshtastic devices (also called nodes) communicate directly with each other and can relay messages across the network to extend communication range. This allows users to stay connected even without cellular coverage or internet access, and without paying any monthly subscription fees.

 

How to Choose the Right Meshtastic Device

Core Selection: Choose Your Portable Nodes (Clients)

In most application scenarios, the Meshtastic LoRa node will be attached to moving people, objects or animals.

Requirements

Recommended Device

Specification

Application Scenario

Portable

T1000-E

● Card-sized

● IP65

● 2-day Battery Life

● Easy to Clip onto Bag or Slide into Pocket

● Hiking

● Skiing

● Urban Cycling

● Outdoor Exploration

Direct Interaction

Wio Tracker L1 Pro

● OLED Screen

● 5-day Battery Life

● Direct Messages Transmission on Device

● Hiking

● Camping

● Real-time Monitor

● Geek

Pro Application: Expanding Your Network (Repeater)

If you need a repeater to expand your Meshtastic network, SenseCAP Solar Node would be a must-have product. Since these stay in fixed, unmanaged spots for a long time, low power consumption and easy setup are important.

Requirements

Recommended Device

Specification

Application Scenario

Wide-Area Signal Coverage

SenseCAP Solar Node

● Solar Power

● Easy Installation

● Large Signal Transmission Range

● Camping

● Data Forwarding

All Seeed's Meshtastic hardware comes with pre-flashed Meshtastic firmware. So you just need to turn on the device, configure LoRa via the app, and then you're Meshing.

 

Here we provide some "Copy-Paste" solutions for your reference

The Dual Explorer

T1000-E*2+Protective casing*2

● 5-8 kilometers communicable

● Position displayed on the offline map of the app

L1 Pro*2+Protective casing

T1000-E*1+L1 Pro*1

The Pro Rescuer

L1 Pro × N + T1000-E × N

Real-time monitor

Cell phone free

Wide-Area Signal Repeater

Solar Node P1-Pro × 1 + (optional) 5.8dBi antenna

●  24/7

● Signal expansion

By linking these devices together, you can easily build a network that spans tens or even hundreds of kilometers.

 

Optional Accessories

To make your experience even better, we’ve included several handy tools in the kit for you to choose:

  • Antenna Upgrades: Our fiberglass antennas come with the adapting cables for the Solar Node, making it a simple plug-and-play upgrade to expand the transmission range.

Features

  • Plug and Play: The devices can be used out-of-the-box
  • 100% Off-Grid: Operates independently of cell towers, satellites, or Wi-Fi. Uses LoRa technology to establish communication even in zero-signal areas.
  • Message Broadcast: Send an emergency alert with one tap, simultaneously sharing your location with all nodes within range.
  • Subscription-Free: All communication is completely free after purchase—no SIM card or service fees required.
  • Encryption: Your location and messages are protected with end-to-end encryption, visible only to members of your team.

仕様

 SenseCAP Card Tracker T1000-E

Network protocol

LoRa (Supports 863-928 MHz range), Bluetooth v5.1

Temperature

Range: -20 to 60℃;

Accuracy: ± 1℃ (min ±0.5℃, max ±1℃)

Resolution: 0.1℃

Light

0 to 100% (0% is dark, 100% is brightest)

3-Axis Accelerometer

3-Axis Accelerometer to detect movement

(Not currently used in the Meshtastic firmware)

LED and Buzzer

1*LED and 1* buzzer to indicate status

Button

1* Button to operate

Antenna

Internal (GNSS/LoRa/Wi-Fi/BLE)

Communication Distance

2 to 5 km (depending on antenna, installation, and environment)

IP Rating

IP65

Dimensions

85 * 55 * 6.5 mm

Device Weight

32g

Operating Temperature

-20℃ to +60℃

Operating Humidity

5% - 95% (No condensation)

Certification

CE / FCC

Battery Capacity

Rechargeable lithium battery, 700mAh

Battery Life Monitoring

Periodic uplink battery level

Charge Cable

(Adapter not included)

USB magnetic charging cable, 1 meter

Power Input Voltage

4.7 to 5.5V DC

Charging Temperature Limit

0 to +45℃

Wio Tracker L1 Pro

Processor

Nordic nRF52840 ARM® Cortex®-M4 with FPU runs up to 64 MHz

On-chip Memory

1 MB flash and 256 kB RAM

 

Wireless

LoRa: Based on Wio-SX1262 Wireless Module , supports 862-930 MHz

Bluetooth 5.0

GPS

L76K (GPS, BeiDou, GLONASS, QZSS)

 

OLED Display

Size: 1.3 inch

Resolution: 128*64 pixels

Active Area (mm): L34.5*W23.0*H1.47

 

Power

Type-C: 5v---1A

Solar energy interface (2.0mm 2p) :5V---1A

Batery interface (1.0mm 2p JST) : 3.7v---1A

Certification

FCC, CE, TELEC, RoHS

SenseCAP Solar Node

Processor

Seeed Xiao nRF52840 Plus (Nordic nRF52840, ARM® Cortex®-M4 32-bit processor with FPU, 64 MHz, 256KB RAM, 1MB Flash, 2MB onboard Flash)

LoRa Module

Wio-SX1262 Wireless Module (862-930MHz, Semtech SX1262, TXOP=22dBm@862-930MHz)

GPS Module

L76K GNSS Module for Seeed Xiao (Support GPS/GLONASS/Galileo)

 

 

 

 

Antenna

LoRa:

Type: Rod-shaped rubber antenna

Frequency range: 868-915 MHz

Gain: 2dBi

GNSS:

GPS L1 C/A: 1575.42MHz

GLONASS L1: 1602MHz

BeiDou B1: 1561.098MHz

Bluetooth 5.0

Solar Panel

5W

Interface

Grove *1: IIC/GPIO/UART

USB-C debugging

 

Button

Power on/off

Reset

User-defined

 

 

LED

Charging status indicator lights *2

Solar panel status indicator light *1

Mesh heartbeat light *1

User-defined *1

 

Power supply

Type-C: 5V 1A

Solar power supply: 5V 1A

 

 

Battery

4 x 18650 lithium batteries (3,350mAh each)

● Supporting Type-C and solar charging.

● Discharge environment: -40 ~ 60°C

● Charging environment: 0 ~ 50°C

Certification

FCC, CE, TELEC

Dimension

191.2 x 201.2 x 42.1 mm

ハードウェア概要

T1000-E:

  • Card-Sized: Can be put in your wallet, hung on your backpack or worn on your chest without burden
  • Easy to use:Easily transmit messages and location using the Meshtastic App
  • Built-in Sensor: Light, GPS, Accelerator
  • IP65:Designed specifically for harsh environments, it is anti-collision and water-resistant.

Wio Tracker L1 Pro:

  • Sunlight-Readable Screen: Designed specifically for outdoor use in strong light conditions. Messages and the positions of teammates can be read directly on the device.
  • Multi-GNSS:Supports GPS, Beidou, GLONASS; high satellite search speed and high positioning accuracy.
  • Dual operation mode: It can either be operated independently via the buttons or connected to a mobile phone to utilize advanced mapping functions.

Solar Node P1/Pro:

  • Solar power: Equipped with 4 high-efficiency 18650 batteries and a solar panel, remains operational as long as there is sunlight.
  • Instant Repeater: Automatically starts relaying signals upon power-on
  • Tool-free Install: Comes with a built-in mounting bracket, enabling quick fixation on tree trunks, utility poles, or in camping areas.
  • SMA-reserved: Supports the replacement of fiberglass antennas of various lengths, achieving a signal coverage of up to 10 km or more.

用途

  • Team Activities: Staying connected during group hikeing or other outdoor events.
  • Smart Tracking: Track pets or companions outdoors.
  • Extreme Adventures: Tracking in deserts or vast wilderness.
  • Critical Missions: Wildlife monitoring and professional rescue operations.

Meshtastic in Action

*Regional Availability

These products are not available for sale, shipment, or resale in Mainland China due to regional restrictions.

FAQ

Ultra rugged battery life, choose by your trip: ●T1000-E: 700mAh built-in battery, 2 days of continuous use – perfect for short weekend trips. ●L1 Pro: 2000mAh large battery, 5 days of heavy use – ideal for long-distance treks. ●Solar Node P1: The true Battery King. 12000mAh massive battery + 5W solar panel. With ample sunlight and proper positioning, it achieves unlimited battery life via solar charging – the network stays online as long as the sun’s up.
Top pick: T1000-E. Built for extreme conditions, its slim card-shaped design takes up zero space. With an IP65-rated casing, it’s protected against snow spray while skiing or heavy rain. Clip it to your backpack and go.
Highly recommend the XIAO ESP32-S3 & Wio SX1262 Kit, paired with a XIAO GNSS positioning module. This is the "golden core" for Meshtastic enthusiasts. The ESP32-S3 delivers fast processing, the SX1262 enables long-range transmission, and the GNSS ensures precise positioning. Combined, they form the most cost-effective and fastest-to-validate solution for building custom off-grid nodes.
Handhelds (1 per person): ●Choose the T1000-E for ultra-slim portability – pair with the mobile app via Bluetooth, send messages as easily as WeChat. ●Pick the L1 Pro for screen-based interaction – message via the mobile app or operate directly on the device. Network Relays (Signal Boosters): ●Recommended: Solar Node P1 Pro. Mount it on mountain tops or rooftops – it acts as a 24/7 signal relay, extending the communication range of all handhelds.
Yes, these two are the most popular choices right now, with distinctly different strengths: T1000-E (Ultra-Portable) ●Features: Card-shaped design, slim enough for a wallet. IP65 dust & water resistance, built to withstand the elements. ●Ideal for: Lightweight-focused hikers who hate fuss – clip it to your backpack and forget it. L1 Pro (All-Round Interactive) ●Features: Built-in OLED screen & 4-way joystick. Send/receive messages quickly without a phone, with intuitive one-hand operation. ●Ideal for: Enthusiasts who want real-time data and hassle-free control.
Meshtastic devices make this happen. Unlike cell phones that need carrier towers (no towers = no signal), Meshtastic creates its own network via LoRa, transmitting signals like a radio. With these devices, you and your team form a network with direct signal hops. Messages relay from node to node until delivered. No SIM, no monthly fees, no towers needed. ●T1000-E: A IP65, card-sized Meshtastic device designed specifically for off-grid tracking and messaging without cell towers. ●Wio Tracker L1 Pro: Built-in screen & 4-way rocker, operable directly without a phone. ●Solar Node P1 Pro: Solar-powered repeater. Mount high, forward encrypted messages, extend network, connect everyone.

[10%off] Meshtastic Starter Kit, Ready-to-Use, Off-Grid, Instant Reliable Communication

SKU E26012601

The SenseCAP Meshtastic®  Starter Kit is an easy way to start building and exploring Meshtastic networks. This Meshtastic kit includes ready-to-use Meshtastic devices designed for long-range LoRa communication and location sharing. It allows users to quickly set up Meshtastic nodes and experience decentralized mesh communication without complex configuration.

10% off is automatically applied at checkout.

JPY¥27984.00
SenseCAP Card Tracker T1000-E for Meshtasticx1¥6316.00
Wio Tracker L1 Prox1¥6806.00
SenseCAP Solar Node P1-Pro for Meshtasticx1¥14862.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy