製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

If you want to buy the compatible SX1262 for the nRF52840 separately, Click here.

The SX1262 in this kit IS NOT compatible with Xiao ESP32S3.

  • Versatile Microcontroller: Incorporate the Nordic nRF52840 chip with FPU, operating up to 64 MHz, mounted multiple development ports, supported by Arduino / CircuitPython / Micropython
  • Powerful LoRa Performance: Long-range LoRa on Semtech SX1262, supports 868/915 MHz bands.
  • Dual-core communication: It supports both Bluetooth and LoRa dual modes, enabling cross-domain interconnection.
  • With dimensions of only 8mm × 22mm × 23mm, it features an integrated antenna design.

仕様

XIAO nRF52840

Nordic nRF52840

ARM® Cortex®-M4 with FPU runs up to 64 MHz

Wio-SX1262

Based on Semtech SX1262, supports 862-930MHz

Wireless

Bluetooth 5.0/NFC

Interface

XIAO nRF52840:1x UART, 1x IIC, 1x SPI(connect to SX1262),1x NFC, 1x SWD, 11x GPIO(PWM), 6x ADC

Wio-SX1262:1xSPI(connect to XIAO nRF52840)

Power

Input voltage (Type-C): 5V

Input voltage (BAT): 4.2V

Charging battery current: 50mA/100mA

Standby power consumption: <5uA

Working Temperature

-40°C ~ 65°C

Dimensions

21 x 17.8mm

ハードウェア概要

XIAO nRF52840

  • Onboard
  • PinOut

Wio-SX1262

  • Onboard

  • PinOut

用途

  • Meshtastic Node&Router: An ultra-small node that can serve as a portable device or as a fixed router to expand the Meshtastic network.
  • LoRa/LoRaWAN Sensor: A mini LoRaWAN sensor, ideal for beginners exploring LoRa/LoRaWAN.

     


    For example, when combined with a GPS module (such as the XIAO L76K), it can be used to track the locations of logistics vehicles, livestock, and valuable equipment. Thanks to the long-distance coverage of LoRa (2-5 km in urban areas and over 10 km in suburban areas), it can reduce the cost of base station deployment.
  • The distance between the two nodes can reach up to 2KM (subject to the environment).

認証

HSCODE8543709990
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

部品リスト

XIAO nRF52840

x1

Wio-SX1262 extension board

x1

LoRa antenna

x1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

XIAO nRF52840 & Wio-SX1262 Kit for Meshtastic

SKU 102010710

This kit combines the XIAO nRF52840 and Wio-SX1262, supporting BLE5.0 and LoRa (862-930MHz), and operates with low power consumption. It can be applied in various fields such as Meshtastic, sensor networks, environmental monitoring, asset tracking, education, and innovation.

JPY¥2136.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy