製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

特長

Note: 

The SX1262 in the "Xiao nRF52840 & Wio-SX1262 Kit" IS NOT COMPATIBLE with the Xiao ESP32S3.

  • Ready for Meshtastic:Pre-flashed with Meshtastic firmware, the kit works out of the box and can quickly join or create a Meshtastic mesh network.
  • Dual Wireless Connectivity:Supports long-range LoRa communication (862–930 MHz) along with 2.4 GHz Wi-Fi and BLE 5.0. When used with a U.FL antenna, it can achieve 2–5 km LoRa communication and 100 m+ Wi-Fi/BLE range.
  • Thumb-Sized Compact Design:With a compact size of just 21 × 18 mm and the classic XIAO form factor, it is ideal for space-constrained projects such as wearables and embedded devices.
  • Powerful ESP32-S3 MCU:Powered by the ESP32-S3 dual-core Xtensa processor running up to 240 MHz. The board includes multiple expansion interfaces and supports Arduino and MicroPython development.
  • Integrated Power Management:Equipped with a USB Type-C interface and built-in lithium battery charging management for flexible power options.
  • Flexible for Multiple Applications:The same hardware can be used as a Meshtastic node or router, a single-channel LoRaWAN gateway, or a LoRa/LoRaWAN sensor platform

 

Compatible with XIAO Expansion Board for adding screens and sensors, and add Grove sensors via the Grove expansion Board.

 

Support connecting an external high-performance LoRa antenna using an IPEX to SMA connector:

仕様

ESP32S3

ESP32-S3R8, Xtensa LX7 dual-core, 32-bit processor running up to 240 MHz

LoRa

Based on Semtech SX1262, supports 862-930MHz,

BLE

Bluetooth 5.0, Bluetooth mesh

Wi-Fi

Complete 2.4GHz Wi-Fi subsystem

Interface

ESP32S3:

1x UART, 1x IIC, 1x IIS, 1x SPI(connect to SX1262),11x GPIO(PWM), 9x ADC, 1x User LED, 1x Charge LED, 1x Reset button, 1x Boot button

Wio-SX1262:

1xUser button, 1xSPI(connect to ESP32S3)

Power

Input voltage (Type-C): 5V

Input voltage (BAT): 4.2V

Charging battery current: 100mA

Working Temperature

-40°C ~ 65°C

Dimensions

21 x 17.8mm

ハードウェア概要

ESP32S3:

Wio-SX1262 extension board:

用途

  • Meshtastic Node & Router: An ultra-small node that can serve as a portable device or as a fixed router to expand the Meshtastic network.
  • LoRa/LoRaWAN Sensor: A mini LoRaWAN sensor, ideal for beginners exploring LoRa/LoRaWAN. It can be used with the XIAO extension board and Grove sensors for rapid prototyping.
  • LoRaWAN Single Channel Gateway: The most cost-effective single-channel LoRaWAN gateway for connecting multiple LoRaWAN sensors and transmitting data to LoRaWAN Network Servers such as The Things Network and Chirpstack.

認証

HSCODE8543709990
USHSCODE8517180050
UPC
EUHSCODE8517180000
COOCHINA

部品リスト

XIAO ESP32S3

x1

Wio-SX1262 extension board

x1

Wi-Fi antenna

x1

LoRa antenna

x1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

XIAO ESP32S3 & Wio-SX1262 Kit for Meshtastic & LoRa

SKU 102010611

This thumb-sized LoRa dev kit, featuring the XIAO ESP32S3 and Wio-SX1262 LoRa module, is an ideal starter kit for Meshtastic and LoRa/LoRaWAN projects. Supporting WiFi, BLE, and LoRa, it includes a built-in power management chip and can be extended via IIC, UART, and other GPIO interfaces, with compatibility for Arduino development.

JPY¥1726.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy