Note:
Main controller | XIAO nRF52840 Plus(Nordic nRF52840, ARM® Cortex®-M4 32-bit processor with FPU, 64 MHz, 256KB RAM, 1MB Flash, 2MB onboard Flash) |
LoRa Module | Wio-SX1262 Module(Semtch SX1262, TXOP=22dBm@862-930MHz) |
GPS Module | Users self-purchase and addXIAO L76K(Support GPS/GLONASS/Galileo) |
Antenna | LoRa: Type: Rod-shaped rubber antenna Frequency range: 868-915MHZ Gain: 2dbi |
GNSS: GPS L1 C/A: 1575.42MHz GLONASS L1: 1602MHz BeiDou B1: 1561.098MHz | |
Bluetooth 5.0 | |
Solar Panel | 5W |
Interface | Grove *1: IIC/GPIO |
USB-C debugging | |
Button | Power on/off |
Reset | |
User-defined | |
LED | Charging status indicator lights *2 |
Solar panel status indicator light *1 | |
Mesh heartbeat light *1 | |
User-defined *1 | |
Power supply | 5V |
Battery | Users self-purchase and add |
Dimension | 191.2 x 201.2 x 42.1 mm |
① | 2dbi, 868~915MHz rubber rod antenna | |
② | Universal joint bracket, angle adjustable. | |
③ | Bracket connector, can support the antenna | |
④ | RF Cable; RP-SMA Male to RF-SMA Female; 300mm | |
⑤ | Hoop bracket | Diameter: 70-100mm |
⑥ | Hoop ring | |
⑦ | Power switch |
⑧ | Reset |
⑨ | User-defined |
⑩ | Red light on: Charging |
⑪ | Green light on: Charged |
⑫ | Yellow light on: Device is exposed to light. |
⑬ | Blue light: Mesh heartbeat |
⑭ | White light: User-defined |
⑮ | Type-C: 5V 1A |
SenseCAP Solar Node P1 (without GPS & battery) | x1 |
Mounting Brackets ● Universal Joint ● Connector ● Hoop Bracket ● Hoop Ring | x1 |
2dBi 868 - 915MHz Rubber Rod Antenna | x1 |
RF Cable; RG316 coaxial cable; RP-SMA Male to RF-SMA Female; 300mm | x1 |
1/4-20 UNC Hex Head Machine Screw, 6 mm Long(Screw Pack) | x2 |
Screw, Phillips Pan Head Machine, M6 × 14 mm, P1.0(Screw Pack) | x4 |
Black Type-C Cable | x1 |
User Manual | x1 |
* Regional Availability
This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.
It is an economical solar-powered comms node or repeater based on Meshtastic. It meets basic comms needs in no - network zones. Unlike P1-Pro, P1 lacks a built-in GPS module and four 18650 batteries, yet keeps core comms. It's perfect for budget-constrained scenarios or those not needing precise location, like environmental monitoring and short - range network setups.