OpenClaw OpenClaw
K
Loading...

reComputer Mini J4012 with Extension - Intelligent Edge AI Computer with NVIDIA® Jetson™ Orin™ NX 16GB

SKU
114993553
Rating:
100 % of 100

https://www.seeedstudio.com/reComputer-Classic-Optional-Accessories-NVIDIA-Jetson-Orin-Powered-Edge-AI-Box.html

reComputer Mini J4012 with extension is a tiny AI computer powered by NVIDIA® Jetson Orin™ NX 16GB module,delivering up to 100 TOPS AI performance. It‘s equipped with PCIe port at the bottom to provide rich expansion capabilities, including up to 8 USB ports and dual CAN, which also can be customized flexibly. The whole system is designed for embedding into autonomous machines such as drones, patrol robots, delivering robots, etc. It can directly occupy 54V DC input, able to be widely used in battery powered systems.

¥160,141.00
在庫切れ
  • 10+: ¥158,538.00
Processor
Orin Nano
Orin NX
Memory
8GB
16GB
Extension Board
without
with
Product Details
Wiki & Learn
Reviews