製品詳細
Wiki & 学習
レビュー
PDF をダウンロード

説明

The Arduino UNO R4 Minima features a 32-bit RA4M1 microcontroller and maintains UNO compatibility while offering expanded memory, faster clock speed, and additional onboard peripherals. It also supports 6-24V input voltage and includes features such as an SWD connector and built-in HID support for enhanced functionality and ease of use.

Feature

  • Enhanced Arduino UNO Microcontroller: Features 32-bit RA4M1 microprocessor and maintains the same form factor, pinout, and 5V operating voltage as the UNO R3
  • Expanded memory and faster clock: Memory capacity is 256kB, 32kB SRAM, 8kB data memory (EEPROM), and the clock speed is 48 MHz.
  • Wider input voltage range: Supports an input voltage range of 6-24 V, enabling seamless integration and simplifying projects by utilizing a single power source.
  • Extra onboard peripherals: Provide a 12-bit DAC, CAN BUS, and OP AMP, offering users expanded capabilities and flexibility in their designs
  • HID support: Comes with built-in HID (Human Interface Device) support, enabling it to simulate a mouse or keyboard when connected to a computer via a USB cable.

Description

The Arduino UNO Rev4 Minima is a novel UNO board that boasts a 32-bit microcontroller, rendering it the first of its kind. The board is equipped with a Renesas RA4M1 series microcontroller, which incorporates a 48MHz Arm® Cortex®-M4 microprocessor. Compared to its predecessors, the UNO Rev4 presents expanded memory capacity, with 256 kB flash, 32 kB SRAM, and 8 kB data memory (EEPROM).

It operates at a voltage of 5V, rendering it compatible with UNO form factor accessories that operate at the same voltage. It is powered by a recommended input voltage of 6-24V, and it comes with Schottky diodes for overvoltage and reverses polarity protection. While shields intended for earlier UNO revisions can be used with this board safely, they are not warranted to be software compatible due to the microcontroller change.

The boards also include a range of peripherals, such as a Capacitive Touch Sensing Unit (CTSU), a USB 2.0 Full-Speed Module (USBFS), and up to 14-bit ADC. It also includes several communication interfaces, such as 1x UART, 1x SPI, 1x I²C, and 1x CAN. Additionally, the board features a Digital Analog Converter (DAC), which is used to convert digital signals to analog signals, allowing for accurate control of various components.

Application

  • Fitness Trackers
  • Smart Agriculture
  • Wearable Health Devices
  • Automation Control Systems
  • Weather Monitoring

Specification

Board

Name

Arduino® UNO Rev4 Minima

Microcontroller

Renesas RA4M1 (Arm® Cortex®-M4)

USB

USB-C®

Programming Port

Pins

Digital I/O Pins

14

Analog input pins

6

DAC

1

PWM pins

6

Communication

UART

Yes, 4x

I2C

Yes, 1x

SPI

Yes, 1x

CAN

Yes 1 CAN Bus

Power

Circuit operating voltage

5 V

Input voltage (VIN)

6-24 V

DC Current per I/O Pin

8 mA

Clock speed

Main core

48 MHz

Memory

RA4M1

256 kB Flash, 32 kB RAM

Dimensions

Width

68.85 mm

Length

53.34 mm

Part List

Arduino UNO Rev4 Minima

x1

認証

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOItaly

Arduino UNO Rev4 Minima, 32-bit microprocessor, Arm® Cortex®-M4, 12-bit DAC, CAN BUS, and OP AMP, 6-24V, SWD connector, HID support

SKU 102991795

The Arduino UNO R4 Minima features a 32-bit RA4M1 microcontroller and maintains UNO compatibility while offering expanded memory, faster clock speed, and additional onboard peripherals. It also supports 6-24V input voltage and includes features such as an SWD connector and built-in HID support for enhanced functionality and ease of use.

JPY¥3166.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy