
Cable Parameters | Details | |
Parameters | Connector Type | Aviation Connector |
Number of Pins | 5 Pins | |
Protection Rating | IP68 | |
Signal Type | RS485 | |
Cable | Cable Standard | UL2464 |
Core Structure | 5 Cores | |
Conductor | Tinned Copper | |
Outer Diameter | Approx. 5.0 mm | |
Jacket Color | Black | |
Electrical | Rated Voltage | 300 V |
Insulation Resistance | ≥ 20 MΩ | |
Withstand Voltage | AC 300 V / DC 300 V | |
Conductor Resistance | ≤ 3 Ω | |
Mechanical | Cable Length | 5 m |
Insulation Resistance | Soldered | |
Environment | Operating Temperature | -40°C to +85°C |
Application Environment | Outdoor / Industrial | |
P1 | Color | Description | P2 |
1 | Blue | Power Supply (12V+) | 1 |
2 | Red | Power Ground (5V-) | 2 |
3 | Yellow | RS485-A | 3 |
4 | Green | RS485-B | 4 |
5 | Black | GND | 5 |
Item | Quantity |
RS485 5-Pin Aviation Connector Extension Cable (Male + Female) | x1 |
This RS485 Extension Cable is an industrial-grade solution designed to extend the connection of SenseCAP Sensor Hub to individual sensors. It features an IP68 rating, comes with a waterproof aviation connector, and is easy to use, making it suitable for a variety of industrial and outdoor applications.