
Note:
The device is suitable for greenhouse and indoor agricultural applications. The included power adapter is for indoor use only and must be installed in a waterproof enclosure or electrical cabinet when used outdoors. The device should also be operated within the specified temperature range of 0°C to 40°C.
| General Parameters | |
| Power Supply | Type-C interface, 5V/2A input |
| Expansion Inteface | 1x RS485 (Modbus-RTU) |
| Number of Connectable Sensors | Supports up to 10 external sensors using Splitter |
| External Sensor Power Output | 12V / 0.35A, 5V / 0.35A |
| Protocol | MQTT protocol; supports user-configured servers via Sensor Hub Configuration Tool NG |
| 4G Cat.1 | Global frequency bands / APN configurable; Micro SIM card / 3FF |
| Data Caching | Local storage for up to 500,000 cached records / Supports local export |
| Antenna | Built-in antenna |
| Switch / LED Indicators | 1x Power Switch, 2x LED Indicators |
| IP Rating | IPX5, PCBA Waterproof Treatment |
| UV Resistance Rating | F1 |
| Enclosure Material | PC/ASA |
| Operating Temperature | 0°C ~ 40°C Note: The operating temperature of the device is limited by the included power adapter, which supports an operating temperature range of 0°C to 40°C.
The power adapter is designed for indoor use only. Do not expose the power adapter directly to outdoor environments. The power adapter must be installed inside a waterproof enclosure or electrical cabinet to ensure proper protection. |
| Charging temperature | 0°C ~ 40°C |
| Operating Humidity | 0 ~ 100 %RH (non-condensing) |
| Battery | 5200mAh, 3.7V rechargeable Li-ion battery |
| Solar Panel | Maximum power 1W |
| Installation | Hanging or Pole-mount (Requires wire for hanging; brackets for pole-mount. Not included in package) |
| Dimensions | 202 * 202 * 175 mm |
| Net Weight | 0.8 kg |
| Sensor Specifications | |||
| Parameter | Range | Accuracy | Resolution |
| Air Temperature | -40°C ~ +85°C | ±0.2°C | 0.01°C |
| Air Humidity | 0 ~ 100%RH (non-condensing) | ±2%RH | 0.01%RH |
| Dew Point (calculated by T/H algorithm) | -100°C ~ 80°C | ±2°C | 0.01°C |
| Barometric Pressure | 300 ~ 1200 hPa | 1 hPa | 10 Pa |
| Light Intensity | 0 ~ 200,000 Lux | ±5% | 5 Lux |
| CO₂ | 0 ~ 10,000 ppm | ±50ppm ±3%*reading (0~5000ppm); ±5% (5000~10000ppm) | 1 ppm |
| Model | Specification |
| 4G-YUN-03-Global | Air Temp & Humidity, Atmospheric Pressure, Light Intensity, CO₂ |
Note:
| SenseCAP Combo 5-in-1 Sensor with 4G(4G-YUN-03-Global) | x1 |
| Power Adapter | x1 |
| USB Cable | x1 |